Capacitors - Aluminum Electrolytic
Aluminum Electrolytic Capacitors provide a smaller capacitor option when high power ratings and high capacitance values are needed. Vishay offers a broad choice of aluminum capacitors, as well as the product support necessary to specify the ideal products for automotive, medical, alternative energy, and other high-demand applications.
To select multiple values, Ctrl-click or click-drag over the items
Series ▲▼ | Product Image | Order Code ▲▼ | Buy Now | Cap (µF) ▲▼ | Voltage (V) ▲▼ | Form ▲▼ | Case Size ▲▼ | Temp Max (°C) ▲▼ | Useful Life ▲▼ | Style ▲▼ | Technology ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | MAL201356479E3 | 47 | 25 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Long Straight Leads, Bulk" | Aluminum Electrolytic | ||
Enlarge | MAL201371109E3 | 10 | 50 | Radial | Ø5x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Straight Leads" | Aluminum Electrolytic | ||
Enlarge | MAL201335339E3 | 33 | 16 | Radial | Ø5x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Formed Leads" | Aluminum Electrolytic | ||
Enlarge | MAL201351479E3 | 47 | 50 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Long Straight Leads, Bulk" | Aluminum Electrolytic | ||
Enlarge | MAL201351109E3 | 10 | 50 | Radial | Ø5x11 | +85 °C | 3000 | "Radial, Long Straight Leads, Bulk" | Aluminum Electrolytic | ||
Enlarge | MAL201355339E3 | 33 | 16 | Radial | Ø5x11 | +85 °C | 3000 | "Radial, Long Straight Leads, Bulk" | Aluminum Electrolytic | ||
Enlarge | MAL201375339E3 | 33 | 16 | Radial | Ø5x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Straight Leads" | Aluminum Electrolytic | ||
Enlarge | MAL201361479E3 | 47 | 50 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Short Straight Leads, Bulk" | Aluminum Electrolytic | ||
Enlarge | MAL201374101E3 | 100 | 10 | Radial | Ø5x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Straight Leads" | Aluminum Electrolytic | ||
Enlarge | MAL201330339E3 | 33 | 35 | Radial | Ø5x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Formed Leads" | Aluminum Electrolytic | ||
Enlarge | MAL201331479E3 | 47 | 50 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Formed Leads" | Aluminum Electrolytic | ||
Enlarge | MAL201354101E3 | 100 | 10 | Radial | Ø5x11 | +85 °C | 3000 | "Radial, Long Straight Leads, Bulk" | Aluminum Electrolytic | ||
Enlarge | MAL201350339E3 | 33 | 35 | Radial | Ø5x11 | +85 °C | 3000 | "Radial, Long Straight Leads, Bulk" | Aluminum Electrolytic | ||
Enlarge | MAL201353471E3 | 470 | 6.3 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Long Straight Leads, Bulk" | Aluminum Electrolytic | ||
Enlarge | MAL201334101E3 | 100 | 10 | Radial | Ø5x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Formed Leads" | Aluminum Electrolytic | ||
Enlarge | MAL201370339E3 | 33 | 35 | Radial | Ø5x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Straight Leads" | Aluminum Electrolytic | ||
Enlarge | MAL201333471E3 | 470 | 6.3 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Formed Leads" | Aluminum Electrolytic | ||
Enlarge | MAL201355101E3 | 100 | 16 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Long Straight Leads, Bulk" | Aluminum Electrolytic | ||
Enlarge | MAL201363471E3 | 470 | 6.3 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Short Straight Leads, Bulk" | Aluminum Electrolytic | ||
Enlarge | MAL201335101E3 | 100 | 16 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Formed Leads" | Aluminum Electrolytic | ||
Enlarge | MAL201374689E3 | 68 | 10 | Radial | Ø5x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Straight Leads" | Aluminum Electrolytic | ||
Enlarge | MAL201365101E3 | 100 | 16 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Short Straight Leads, Bulk" | Aluminum Electrolytic | ||
Enlarge | MAL201354689E3 | 68 | 10 | Radial | Ø5x11 | +85 °C | 3000 | "Radial, Long Straight Leads, Bulk" | Aluminum Electrolytic | ||
Enlarge | MAL201350101E3 | 100 | 35 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Long Straight Leads, Bulk" | Aluminum Electrolytic | ||
Enlarge | MAL201334689E3 | 68 | 10 | Radial | Ø5x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Formed Leads" | Aluminum Electrolytic |