Audio - Audio Control
Analog Switches
Product Name | Status | Description | Features | Package | Q-Level |
DG2002 | Single-pole/double-throw analog switches | Max. supply voltage= 6 V; rON = 15 ohms | SMD SC70-6 | ||
DG2011 | Single-pole/double-throw analog switches | Max. supply voltage= 6 V; rON = 2.7 ohms | SMD SC89-6 | ||
DG2018 | Dual double-pole / double-throw analog switches | Max. supply voltage= 6 V; rON = 12 ohms | SMD QFN-16 3x3 | ||
DG2711 | Single-pole/double-throw analog switches | Max. supply voltage=3.6V; rON = 0.6 ohms | SMD SC70-6 | ||
DG2717 | Single-pole/double-throw analog switches | Max. supply voltage= 5 V; rON = 0.7 ohms | SMD SC89-6 | ||
DG2731 | Dual double-pole / double-throw analog switches; | Max. supply voltage=4.3V; rON = 0.3 ohms | SMD DFN-10 MSOP-10 | ||
DG2799 | Dual double-pole / double-throw analog switches; | Max. supply voltage=3.6V; rON = 0.45 ohms | SMD QFN-16 3x3 | ||
DG3015 | Dual double-pole / double-throw analog switches; | Max. supply voltage = 6V; rON = 1.2 ohms | SMD MICRO FOOT 4x4 | ||
DG4599 | Single-pole/double-throw analog switches | Max. supply voltage= 6 V; rON = 95 ohms | SMD SC70-6 |
ESD Protection Diodes
Product Name | Status | Description | Features | Package | Q-Level |
GL05T to GL24T | Low-capacitance ESD protection diodes; single-line; for High-Speed Data Interfaces; | VZT = 5 V to 24 V; C = 5 pF; | SOT-23 | ||
GSOT03 to GSOT36 | Single-line ESD protection diode | VZT = 3.3 V to 36 V; C = 80 pF to 800 pF; | SMD SOT-23 | ||
GSOT03C to GSOT36C | ESD protection diode array; 2-line or Bi-directional; | VZT = 3.3 V to 36 V; C = 80 pF to 800 pF; | SMD SOT-23 |
Multilayer Ferrite Beads
Product Name | Status | Description | Features | Package | Q-Level |
ILB-1206 | Multilayer ferrite beads | 19 ohms to 2000 ohms; IDCmax = 600 mA; | 1206 | ||
ILBB-0402 | Multilayer ferrite beads | 20 ohms to 600 ohms; IDCmax = 300 mA; | 0402 | ||
ILBB-0603 | Multilayer ferrite beads | 10 ohms to 2000 ohms; IDCmax = 500 mA; | 0603 | ||
ILBB-0805 | Multilayer ferrite beads | 7 ohms to 2200 ohms; IDCmax = 600 mA; | SMD 0805 EIA Size | ||
ILHB | Multilayer ferrite beads |
Schottky Diodes
Product Name | Status | Description | Features | Package | Q-Level |
SL02 | Small Signal, Single Schottky Diodes very low forward voltage drop; high forward current capability; | VR = 20 V, IF = 1100 mA | DO-219AB | ||
SL03 | Small Signal, Single Schottky Diodes very low forward voltage drop; high forward current capability; | VR = 30 V, IF = 1100 mA | DO-219AB | ||
SL04 | Small Signal, Single Schottky Diodes very low forward voltage drop; high forward current capability; | VR = 40 V, IF = 1100 mA | DO-219AB |
Switching Diodes
Product Name | Status | Description | Features | Package | Q-Level |
1N4148WS | Small signal fast switching diodes; Low leakage current; space-saving SOD-323 SMD packages; | VRRM = 50 V to 75 V; | SMD SOD-323 | ||
BAS16WS-V | Small Signal Fast Switching Diodes; Low Leakage Current; Space Saving SOD-323 SMD Package; | VRRM = 75 V | SMD SOD-323 | ||
BAV19WS | Small Signal Fast Switching Diodes; Low Leakage Current; Space Saving SOD-323 SMD Package; | VRRM = 120 V to 250 V , IFRM = 625 mA; | SMD SOD-323 |
Tantalum Capacitors
Product Name | Status | Description | Features | Package | Q-Level |
592D | Solid Tantalum Chip Capacitors; TANTAMOUNT®; Low Profile; Maximum CV; Extended Range; Conformal Coated; | 4 V to 35 V; 1μF - 3300μF 2.5mm to 1.3mm height | SMD A - X Case EIA Size | ||
595D | Solid Tantalum Chip Capacitors; TANTAMOUNT®; Low ESR; Maximum CV; Extended Range; Conformal Coated; | 4 V to 50 V; 0.1 μF - 1500 μF; | SMD T - R Case EIA Size |
Zener Diodes
Product Name | Status | Description | Features | Package | Q-Level |
BZX384-Series | Small Signal Zener Diodes Available in 5% and 2% Vz Tolerance; Space Saving SOD-323 SMD Package | Vzmin = 2.2 V; Vzmax = 79 V; | SMD SOD-323 | ||
GDZ-Series | Small-signal Zener diodes Small SOD323 & 523 SMD package; Available with 5 % and 2 % Vz tolerance; | Vzmin = 2.02 V; Vzmax = 79 V; | SMD SOD-323 |