Inductors
With through hole, SMD, and custom products available, Vishay offers the widest range of inductors in the industry. This product family includes the low-profile IHLP® power inductor family, ideal for compact, space-sensitive applications.
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 25 of 5094 entries
Click the arrows to sort the columns in ascending or descending order
Series ▲▼ | Product Image | Type ▲▼ | SMD Size Class ▲▼ | Height (mm) ▲▼ | Inductance ▲▼ | DC ▲▼ | Saturation Current (A) ▲▼ | Impedance (Ω) ▲▼ | DCR MAX. (Ω) ▲▼ | Operating Temperature (°C) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|
Enlarge | Power Inductors | 1.2 | 240 nH | 5.1 A | 5.0 | 0.02 | -55 to +165 | |||
Enlarge | Power Inductors | 1.2 | 330 nH | 4.7 A | 4.8 | 0.023 | -55 to +165 | |||
Enlarge | Power Inductors | 1.2 | 470 nH | 4.6 A | 4.5 | 0.025 | -55 to +165 | |||
Enlarge | Power Inductors | 1.2 | 220 nH | 5.8 A | 5.1 | 0.018 | -55 to +165 | |||
Enlarge | Power Inductors | 1.2 | 470 nH | 4.7 A | 5.3 | 0.026 | -55 to +165 | |||
Enlarge | Power Inductors | 1.2 | 1 µH | 3.8 A | 3.9 | 0.042 | -55 to +165 | |||
Enlarge | Power Inductors | 1.2 | 2.2 µH | 2.6 A | 2.8 | 0.084 | -55 to +165 | |||
Enlarge | Power Inductors | 1.2 | 150 nH | 6.5 A | 8.5 | 0.015 | -55 to +165 | |||
Enlarge | Power Inductors | 1.2 | 220 nH | 7.93 A | 10.23 | 0.01321 | -55 to +125 | |||
Enlarge | Power Inductors | 1.2 | 1.2 µH | 3.81 A | 5.61 | 0.06279 | -55 to +125 | |||
Enlarge | Power Inductors | 1.2 | 330 nH | 6.96 A | 9.32 | 0.01834 | -55 to +125 | |||
Enlarge | Power Inductors | 1.2 | 100 nH | 10.48 A | 18.92 | 0.00961 | -55 to +125 | |||
Enlarge | Power Inductors | 1.2 | 470 nH | 5.86 A | 8.17 | 0.02739 | -55 to +125 | |||
Enlarge | Power Inductors | 1.2 | 150 nH | 9.06 A | 13.13 | 0.01214 | -55 to +125 | |||
Enlarge | Power Inductors | 1.2 | 1 µH | 4.13 A | 5.85 | 0.05372 | -55 to +125 | |||
Enlarge | Power Inductors | 1.2 | 470 nH | 6.4 A | 7.0 | 0.0195 | -55 to +125 | |||
Enlarge | Power Inductors | 1.2 | 560 nH | 5.1 A | 6.7 | 0.022 | -55 to +125 | |||
Enlarge | Power Inductors | 1.2 | 220 nH | 9.3 A | 9.3 | 0.0114 | -55 to +125 | |||
Enlarge | Power Inductors | 1.2 | 680 nH | 4 A | 5.5 | 0.025 | -55 to +125 | |||
Enlarge | Power Inductors | 1.2 | 330 nH | 7.2 A | 8.7 | 0.0143 | -55 to +125 | |||
Enlarge | Power Inductors | 1.2 | 1 µH | 4 A | 5.0 | 0.0375 | -55 to +125 | |||
Enlarge | Power Inductors | 1.2 | 1.2 µH | 3.98 A | 3.84 | 0.05765 | -55 to +155 | |||
Enlarge | Power Inductors | 1.2 | 680 nH | 4.98 A | 4.09 | 0.0364 | -55 to +155 | |||
Enlarge | Power Inductors | 1.2 | 220 nH | 8.83 A | 6.76 | 0.01222 | -55 to +155 | |||
Enlarge | Power Inductors | 1.2 | 820 nH | 4.26 A | 4.00 | 0.04544 | -55 to +155 |