Showing 1 to 25 of 153 entries
Date 🔽TitleProduct SeriesProduct GroupShare
Apr 25, 2024 Enables High Power Ratings and Density, While Lowering Losses to Increase EfficiencySiHR080N60EMOSFETsshare
Apr 18, 2024 Reduce Power Losses, Increase EfficiencyIHDF-1300AE-1AInductorsshare
Apr 12, 2024 High Luminous Intensity in Small Package for Heart Rate Monitoring and Smoke DetectionVLMB2332T1U2-08, VLMTG2332ABCA-08LEDsshare
Apr 9, 2024 High Peak Pulse Power and Low Leakage Current in Compact DFN3820A Package6DFNxxxA, T6NxxxASemiconductorsshare
Mar 25, 2024 TO-244 Gen III Package Improves Life ExpectancyVS-VSUD505CW60, VS-VSUD510CW60Semiconductorsshare
Mar 14, 2024 P16F et al P16F, PA16FPanel Potentiometersshare
Mar 7, 2024 Drop-in Replacements Lower Costs by Eliminating the Need for PCB RedesignsTFBS4xx, TFDU4xxSemiconductorsshare
Mar 4, 2024 R25 Values to 1 kΩ, Voltages to 1200 VDC, and Energy Handling to 240 J in Two SizesPTCELResistorsshare
Feb 26, 2024 Increase Efficiency and Density, While Saving Space and Reducing Component CountsSiZF4800LDTMOSFETsshare
Feb 14, 2024 INT-A-PAK (IAP) Power Module Features Best-in-Class IGBTsVS-GT*0TS065*IGBT Modulesshare
Feb 7, 2024 Higher Power Density and Increased Thermal PerformanceSiSD5300DNMOSFETsshare
Jan 24, 2024 Detect Visible and Near IR Radiation Over a Wide Spectrum Range From 350 nm - 1100 nmVEMD2704Optical Sensorsshare
Jan 16, 2024 Reduces Power Consumption to Increase Efficiency in Battery-Powered ApplicationsVCNL36828PLEDs, Optoelectronicsshare
Jan 11, 2024 Increase Battery Life in Mobile Devices While Enabling Outdoor ApplicationsTSOP582 et alIR Receivers for Remote Controlshare
Nov 29, 2023 Save Energy, Enable Use With Low Voltage Microcontrollers and I2C and SPI Bus SystemsVOH260AOptocouplers/Isolatorsshare
Oct 20, 2023 Military H-Level Shock and Vibration Capabilities for High Reliability at a Low CostSTHTantalum, Wetshare
Sep 8, 2023 Increased Power Density With the Smallest 6 A, 20 A, and 25 A Buck RegulatorsSiC951, SiC931, SiC967ICs - Power and Linearshare
Aug 23, 2023 Pin to Pin Compatible, Higher Performing Replacements for Previous-Generation DevicesTSMP95000, TSMP96000, TSMP98000Semiconductorsshare
Aug 16, 2023 Enables High Power Ratings and Density, While Lowering Losses to Increase EfficiencySiHP054N65EMOSFETsshare
Aug 8, 2023 Industry-First Rectifier and TVS Two-in-One Solution in FlatPAK 5 x 6 Package R3T2FPHM3Semiconductorsshare
Aug 3, 2023 VCNT2030 Sensor Saves Space, Delivers Improved PerformanceVCNT2030Optical Sensorsshare
Jun 30, 2023 Higher Current Ratings and Superior Thermal Performance in Compact DFN3820A PackageVxNxxxx-M3Semiconductors, Power Rectifiersshare
Jun 23, 2023 Lower System Costs and Increase Stability for Outdoor Sensor ApplicationsTSSP93038DF1PZA, TSSP93038SS1ZAOptoelectronicsshare
Jun 16, 2023 Higher Current Ratings in Compact DFN3820A PackageVS-1EAH02*, VS-2EAH02*, VS-3EAH02*, VS-5EAH02*Semiconductors, Power Rectifiersshare
May 30, 2023 Delivers High Performance, While Increasing Design Flexibility and Lowering CostsVOMDA1271Optocouplers/Isolatorsshare
Filter on Product Group
Reset