Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Silicon Carbide MaxSiC™ MOSFETs
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
Custom Capabilities
Company
ABOUT VISHAY
Who we are
News
Events
Awards
Brands
Quality
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Silicon Carbide MaxSiC™ MOSFETs
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
See All
Quality
Quality
Environmental
See All
Company
ABOUT VISHAY
Investor Relations
Corporate Responsibility
Careers
ABOUT VISHAY
Who we are
News
Events
Awards
Quality
Brands
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Alternative Energy
» Energy Exploration - Oil and Gas Prospecting
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Energy Exploration
Oil and Gas Prospecting
THYRISTORS
Phase Control Thyristors (Hockey PUK Version),
1650 A
ST1200C12K0
CERAMIC CAPACITORS
High Operating Temperature Dielectric up to +150 °C
MLCC X8R Capacitors
MOSFETs
Dual N-Channel 1.2 V (G-S) MOSFET
SiB914DK
INDUCTORS
Toroid, High-Current, High-Temperature, Radial Leaded
TJ5-HT
ICs
Precision Monolithic Quad SPST CMOS Analog Switches
DG1411, DG1412, DG1413
ESTA POWER CAPACITORS
HVAC Power Capacitor
HV Harmonic Filter (AC)
TANTALUM CAPACITORS
Solid Tantalum Surface-Mount Chip Capacitors, T
antamount
®
, Molded Case, HI-TMP
®
TH5
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IHLP-2525CZ-8A
RESISTORS
Universal Mount Edgewound Power Wirewound Resistors
EDGU
RESISTORS
Thin Film, Center-Tapped Resistor Divider Network
CTA
RESISTORS
High-Stability, High-Temperature
230 °C
Thin Film Wraparound Chip Resistors
PHT (Sizes 0402 to 2010)
TANTALUM CAPACITORS
Wet Tantalum HI-TMP Capacitors Tantalum Case with Glass-to-Tantalum Hermetic Seal
134D
Oil and Gas Prospecting
Close
THYRISTORS
Phase Control Thyristors (Hockey PUK Version),
1650 A
ST1200C12K0
Features
International standard case A-24 (K-PUK)
Metal case with ceramic insulator, designed and approved for industrial applications
Product Page
ST1200C12K0
BUY NOW
Oil and Gas Prospecting
Close
CERAMIC CAPACITORS
High Operating Temperature Dielectric up to +150 °C
MLCC X8R Capacitors
Features
Maintains capacity at high temperature
Robust design build with wet process and noble metal electrode system
Product Page
MLCC X8R Capacitors
Oil and Gas Prospecting
Close
MOSFETs
Dual N-Channel 1.2 V (G-S) MOSFET
SiB914DK
Features
TrenchFET
®
technology with R
DS(on)
guaranteed at a low gate voltage of 1.2 V
1.6 mm x 1.6 mm PowerPAK
®
SC-75 packaging
Product Page
SiB914DK
BUY NOW
Oil and Gas Prospecting
Close
INDUCTORS
Toroid, High-Current, High-Temperature, Radial Leaded
TJ5-HT
Features
High-temperature toroidal inductor available in several sizes and wind inductance range
High temperature continuous operation up to
200 °C
Product Page
TJ5-HT
Oil and Gas Prospecting
Close
ICs
Precision Monolithic Quad SPST CMOS Analog Switches
DG1411, DG1412, DG1413
Features
Low and flat switch resistance over a wide voltage range
50 % lower capacitance and 80 % lower charge injection versus competition
Product Page
DG1411, DG1412, DG1413
BUY NOW
DG1411
DG1412
DG1413
Oil and Gas Prospecting
Close
ESTA POWER CAPACITORS
HVAC Power Capacitor
HV Harmonic Filter (AC)
Features
Harmonic distortion removal
Improved voltage profile of the system
Contact
HV Harmonic Filter (AC)
Oil and Gas Prospecting
Close
TANTALUM CAPACITORS
Solid Tantalum Surface-Mount Chip Capacitors, T
antamount
®
, Molded Case, HI-TMP
®
TH5
Features
Very high temperature molded tantalum capacitor HI-TMP – 200 °C
Harsh environment filtering and decoupling
Product Page
TH5
Oil and Gas Prospecting
Close
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IHLP-2525CZ-8A
Features
Ultra high temperature DC/DC conversion and filter inductor applications
Continuous operation up to 180 °C
Product Page
IHLP-2525CZ-8A
BUY NOW
Oil and Gas Prospecting
Close
RESISTORS
Universal Mount Edgewound Power Wirewound Resistors
EDGU
Features
High current capability
Enclosures and mounting frames available
Product Page
EDGU
Oil and Gas Prospecting
Close
RESISTORS
Thin Film, Center-Tapped Resistor Divider Network
CTA
Features
Tight ratio tolerances to ± 0.1 %, wire bondable, center tap feature
Low shunt capacitance < 0.2 pF, excellent stability: ± 0.025 % maximum DR/R
Product Page
CTA
Oil and Gas Prospecting
Close
RESISTORS
High-Stability, High-Temperature 230 °C Thin Film Wraparound Chip Resistors
PHT (Sizes 0402 to 2010)
Features
Operating temperature up to 215 °C, low TCR down to 15 ppm/°C (-55 °C to +215 °C)
Sulfur resistant, from 10R up to 7.5M, tight tolerance down to 0.05 %
Product Page
PHT (Sizes 0402 to 2010)
BUY NOW
Oil and Gas Prospecting
Close
TANTALUM CAPACITORS
Wet Tantalum HI-TMP Capacitors Tantalum Case with Glass-to-Tantalum Hermetic Seal
134D
Features
Extended capacitance, voltage range 50 V to
125 V
, -55 °C to +200 °C operaton
Axial leaded, industry standard case sizes (T1, T2, T3, T4)
Product Page
134D
BUY NOW