Capacitors - Low ESR
Showing 1 to 1 of 1 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Voltage (V) ▲▼ | Mounting ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | Capacitors, Fixed | Film | Metallized Polypropylene Film Capacitor Radial Snubber Type | 700 | Radial | 0.047 uF | 2.8 mF |