Capacitors - Tantalum - Military/Aerospace
Showing 1 to 50 of 3394 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Case (EIA & Mil) ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 4 | 470 µF | 470 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 4 | 680 µF | 680 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 4 | 1 mF | 1 mF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 4 | 1.5 mF | 1.5 mF | |
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | Through-hole, axial | 6 | 30 µF | 30 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | Through-hole, axial | 6 | 68 µF | 68 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | Through-hole, axial | 6 | 140 µF | 140 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | Through-hole, axial | 6 | 270 µF | 270 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | Through-hole, axial | 6 | 290 µF | 290 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | Through-hole, axial | 6 | 330 µF | 330 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | Through-hole, axial | 6 | 560 µF | 560 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | Through-hole, axial | 6 | 1.2 mF | 1.2 mF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 6 | 30 µF | 30 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 6 | 68 µF | 68 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 6 | 140 µF | 140 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 6 | 270 µF | 270 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 6 | 330 µF | 330 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 6 | 560 µF | 560 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 6 | 1.2 mF | 1.2 mF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 6.3 | 330 µF | 330 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 6.3 | 470 µF | 470 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 6.3 | 680 µF | 680 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 6.3 | 1 mF | 1 mF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 10 | 330 µF | 330 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 10 | 470 µF | 470 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 10 | 680 µF | 680 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 10 | 1 mF | 1 mF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 16 | 220 µF | 220 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 16 | 330 µF | 330 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 16 | 470 µF | 470 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 20 | 220 µF | 220 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 20 | 330 µF | 330 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 25 | 68 µF | 68 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 25 | 100 µF | 100 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 25 | 150 µF | 150 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 25 | 220 µF | 220 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 35 | 47 µF | 47 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 35 | 68 µF | 68 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 35 | 100 µF | 100 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 50 | 15 µF | 15 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 50 | 22 µF | 22 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 50 | 33 µF | 33 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 50 | 47 µF | 47 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 63 | 10 µF | 10 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 63 | 15 µF | 15 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 63 | 22 µF | 22 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, Conformal Coated Case, Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 4 | 270 µF | 270 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, Conformal Coated Case, Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 4 | 330 µF | 330 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, Conformal Coated Case, Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 6.3 | 180 µF | 180 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, Conformal Coated Case, Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 6.3 | 220 µF | 220 µF |