Diodes and Rectifiers - Zener Diodes

Zener diodes provide precise voltage regulation. Available in both standard SMD packages and new leadless sidewall plated DFN1006-2A package for miniaturization, to help you realize your next generation design challenges more efficiently. Zener diodes are available with power ranges from less than 350 mW to over 500 mW and include several automotive qualified and PPAP capable parts.

To select multiple values, Ctrl-click or click-drag over the items

Vz Nom.
(V)
Reset
Izt
(mA)
Reset
Ptot
(mW)
Reset
Package (JEDEC®) Code
Reset
Other Compatible
Package
Reset
Vz Specification
Reset
AEC-Q101
Qualified
Reset
Showing 1 to 25 of 2687 entries

Click the arrows to sort the columns in ascending or descending order
Series
Product Image
Part Number
▲▼
Vz Min.
(V)

▲▼
Vz Max.
(V)

▲▼
Vz Nom.
(V)

▲▼
Izt
(mA)

▲▼
Ptot
(mW)

▲▼
Package (JEDEC®) Code
▲▼
Vz Specification
▲▼
AEC-Q101
Qualified

▲▼
Datasheet
85816
Enlarge
1N4728A3.3753.3761300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4729A3.3753.6691300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4730A3.3753.9641300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4731A3.3754.3581300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4732A3.3754.7531300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4733A3.3755.1491300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4734A3.3755.6451300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4735A3.3756.2411300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4736A3.3756.8371300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4737A3.3757.5341300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4738A3.3758.2311300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4739A3.3759.1281300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4740A3.37510251300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4741A3.37511231300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4742A3.37512211300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4743A3.37513191300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4744A3.37515171300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4745A3.3751615.51300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4746A3.37518141300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4747A3.3752012.51300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4748A3.3752211.51300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4749A3.3752410.51300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4750A3.375279.51300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4751A3.375308.51300DO-41 (DO-204AL)Thermal equilibriumNo
Datasheet
85816
Enlarge
1N4752A3.375337.51300DO-41 (DO-204AL)Thermal equilibriumNo