Inductors - IHLP – Power Inductors (Commercial/Industrial)
The Vishay Intertechnology portfolio of IHLP commercial and industrial power inductors includes parts with DC resistance tolerance of 5%, DC resistance tolerance of 10%, low DCR, or winged terminals with a large selection of case sizes, values, and materials. Inductance values (max.) range from 1.0 µH to 100 µH.
- IHLP – Power Inductors (Commercial/Industrial)
- Design Tools
- Document Library
- Press Releases
- Product Videos
Showing 1 to 45 of 45 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Inductance Min. (µH) ▲▼ | Inductance Max. (µH) ▲▼ | Max. DC (mA) ▲▼ | Saturation Current Typ. (A) ▲▼ | Size Class ▲▼ | Height (mm) ▲▼ | Operating Temperature (°C) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | IHLL Commercial Power Inductor, Low DCR | 0.33 | 4.7 | 6100 | 7.3 | 1008 | -55 to +125 | ||
Enlarge | Low Profile, High Current Inductors - Special Molding 7.2 x 6.7 x 3.0 | 0.1 | 10 | 32500 | 60 | 2525 | 3.0 | -55 to +125 | |
Enlarge | Low Profile, Power Inductors - DC Resistance Tolerance 10 % - Special Molding 7.2 x 6.7 x 3.0 | 0.1 | 10 | 32500 | 60 | 2525 | 3.0 | -55 to +125 | |
Enlarge | Low Profile, Power Inductors - DC Resistance Tolerance 5 % - Special Molding 7.2 x 6.7 x 3.0 | 0.1 | 10 | 32500 | 60 | 2525 | 3.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series 3.6 x 3.2 x 1.2 | 0.1 | 1.2 | 10480 | 18.92 | 1212 | 1.2 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, Low DCR Series 3.6 x 3.2 x 1.2 | 0.22 | 1 | 9300 | 9.3 | 1212 | 1.2 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, Low DCR Series 3.6 x 3.2 x 1.5 | 0.22 | 1.5 | 8500 | 9 | 1212 | 1.5 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series 3.6 x 3.2 x 1.0 | 0.1 | 1 | 10500 | 19.21 | 1212 | 1.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series 3.6 x 3.2 x 2.0 | 0.1 | 3.3 | 11020 | 20.58 | 1212 | 2.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, Low DCR Series 3.6 x 3.2 x 2.0 | 0.22 | 3.3 | 6500 | 7.5 | 1212 | 2.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series 4.7 x 4.3 x 1.2 | 0.047 | 1 | 13000 | 32 | 1616 | 1.2 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, Low DCR Series 4.7 x 4.3 x 1.2 | 0.1 | 2.2 | 12000 | 12 | 1616 | 1.2 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series 4.7 x 4.3 x 2.0 | 0.1 | 2.2 | 16000 | 35 | 1616 | 2.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, Low DCR Series 4.7 x 4.3 x 2.0 | 0.1 | 4.7 | 12000 | 12 | 1616 | 2.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series 5.7 x 5.4 x 1.2 | 0.1 | 4.7 | 13500 | 35 | 2020 | 1.2 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, Low DCR Series 5.7 x 5.4 x 2.0 | 0.1 | 10 | 21000 | 25 | 2020 | 2.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series 5.7 x 5.4 x 3.0 | 0.1 | 15 | 23000 | 27 | 2020 | 3.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, Low DCR Series 5.7 x 5.4 x 3.0 | 0.1 | 22 | 26300 | 20.5 | 2020 | 3.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series 7.2 x 6.7 x 1.8 | 0.1 | 4.7 | 18000 | 40 | 2525 | 1.8 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series 7.2 x 6.7 x 2.4 | 0.1 | 10 | 30000 | 50 | 2525 | 2.4 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series 7.2 x 6.7 x | 0.1 | 10 | 32500 | 60 | 2525 | 3.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series, 10 % DCR Tolerance 7.2 x 6.7 x 3.0 | 0.1 | 10 | 32500 | 60 | 2525 | 3.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series, 5 % DCR Tolerance 7.2 x 6.7 x 3.0 | 0.1 | 10 | 32500 | 60 | 2525 | 3.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, Low DCR Series 7.2 x 6.7 x 3.0 | 1 | 22 | 12500 | 9.5 | 2525 | 3.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series 7.2 x 6.7 x 5.0 | 0.56 | 10 | 20000 | 15 | 2525 | 5.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series 8.0 x 8.0 x 3.0 | 0.22 | 10 | 32000 | 43 | 3232 | 3.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, Low DCR Series 8.0 x 8.0 x 3.0 | 0.22 | 33 | 36000 | 24 | 3232 | 3.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series 8.0 x 8.0 x 4.0 | 0.22 | 10 | 30700 | 45 | 3232 | 4.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, Low DCR Series 8.0 x 8.0 x 4.0 | 0.22 | 33 | 34000 | 22 | 3232 | 4.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Temperature (155 °C) Series 8.0 x 8.0 x 4.0 | 0.22 | 33 | 36000 | 32 | 3232 | 4.0 | -55 to +155 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series 11.5 x 10.3 x 4.0 | 0.19 | 22 | 40000 | 90 | 4040 | 4.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, Low DCR Series 11.5 x 10.3 x | 0.19 | 100 | 40000 | 46 | 4040 | 4.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series 13.6 x 12.9 x 3.5 | 0.1 | 10 | 43000 | 84 | 5050 | 3.5 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series, 10 % DCR Tolerance 13.6 x 12.9 x 3.5 | 0.6 | 10 | 29000 | 51 | 5050 | 3.5 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series, 5 % DCR Tolerance 13.6 x 12.9 x 3.5 | 0.6 | 10 | 29000 | 51 | 5050 | 3.5 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series 13.6 x 12.9 x 5.0 | 0.1 | 10 | 55000 | 118 | 5050 | 5.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series 13.6 x 12.9 x 6.5 / 6.4 | 0.1 | 10 | 60000 | 120 | 5050 | 6.56.4 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, Low AC Loss, High Temperature (155 °C) Series 13.6 x 12.9 x 6.5 / 6.4 | 1 | 10 | 37900 | 36.5 | 5050 | 6.56.4 | -55 to +155 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series 17.9 x 17.1 x 4.0 | 0.22 | 10 | 75000 | 92 | 6767 | 4.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, Low DCR Series 17.9 x 17.1 x 4.0 | 1 | 47 | 41000 | 27.5 | 6767 | 4.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, High Saturation Series 17.9 x 17.1 x 7.0 | 0.22 | 22 | 80000 | 129 | 6767 | 7.0 | -55 to +125 | |
Enlarge | IHLP® Commercial Inductors, Low DCR Series 17.9 x 17.1 x 7.0 | 0.33 | 100 | 75500 | 66 | 6767 | 7.0 | -55 to +125 | |
Enlarge | Low Profile, High Current Inductor - Winged Terminals 11.5 x 10.3 x | 0.1 | 2.2 | 55000 | 48 | 4040 | 3.6 | -55 to +125 | |
Enlarge | Low Profile, High Current Inductors - Winged Terminals 13.6 x 12.9 x 3.5 | 0.1 | 10 | 43000 | 84 | 5050 | 3.5 | -55 to +125 | |
Enlarge | Commercial Power Inductors, Ultra Low DCR, High Saturation Series 4.7 x 4.3 x 1.2 | 0.033 | 0.068 | 37000 | 41 | 1616 | 1.2 | -55 to +125 |