Inductors - IHTH – Power Inductors (Commercial/Industrial/Automotive)
Vishay IHTH power inductors are high-current, through-hole, high-temperature parts. All are lead (Pb)-free, RoHS-compliant, and Vishay Green. Several of the parts are also Vishay Automotive Grade and halogen-free. Applications include notebook, PC, and server applications; high-current POL converters; low-profile, high-current power supplies; battery-powered devices; and DC/DC converters. Applications for the Automotive Grade parts include engine and transmission control units, diesel injection drivers, noise suppression for motors, and LED drivers.
- IHTH – Power Inductors (Commercial/Industrial/Automotive)
- Design Tools
- Document Library
- Press Releases
- Product Videos
Series ▲▼ | Product Image | Description ▲▼ | Inductance Min. (µH) ▲▼ | Inductance Max. (µH) ▲▼ | Max. DC (mA) ▲▼ | Saturation Current Typ. (A) ▲▼ | Size Class ▲▼ | Operating Temperature (°C) ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | High Current Through Hole Inductor, High Temperature Series | 0.47 | 100 | 83000 | 44 | 0750 | -55 to +155 | |
Enlarge | High Current Through-Hole Inductor, High Temperature Series | 0.47 | 100 | 83000 | 44 | 0750 | -55 to +155 | |
Enlarge | High Current Through Hole Inductor, High Temperature Series | 0.47 | 100 | 125000 | 112 | 1125 | -55 to +155 | |
Enlarge | High Current Through Hole Inductor, High Temperature Series | 0.47 | 100 | 125000 | 112 | 1125 | -55 to +155 | |
Enlarge | High Current Through-Hole Inductor, High Temperature | 0.47 | 4.7 | 134800 | 109.4 | 1500 | -55 to +155 | |
Enlarge | High Current Through-Hole Inductor, High Temperature Series | 6.8 | 100 | 63300 | 75.5 | 1500 | -55 to +155 | |
Enlarge | High Current Through Hole Inductor, High Temperature | 1 | 10 | 138000 | 102 | 1100 | -55 to +155 | |
Enlarge | High Current Through-Hole Inductor, High Temperature | 0.68 | 3.3 | 235000 | 301 | 1500 | -55 to +155 | |
Enlarge | High Current Through Hole Inductor, High Temperature | 0.68 | 3.3 | 235000 | 301 | 1500 | -55 to +155 | |
Enlarge | High Current Through Hole Inductor, High Temperature | 2.2 | 2.2 | 187000 | 190 | 2000 | -55 to +155 |