Inductors - Tin/Lead and Space Power Inductors
Showing 1 to 49 of 49 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Inductance Min. (µH) ▲▼ | Inductance Max. (µH) ▲▼ | Max. DC (mA) ▲▼ | Saturation Current Typ. (A) ▲▼ | Size Class ▲▼ | Height (mm) ▲▼ | Operating Temperature (°C) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Tin/Lead, Molded, Low Profile, Power Inductors 7.2 x 6.7 x 3.0 | 0.1 | 10 | 32500 | 60 | 2525 | 3.0 | -55 to +125 | |
Enlarge | Tin / Lead, 10 % DCR Tolerance, Low Profile, Power Inductor 7.2 x 6.7 x 3.0 | 0.1 | 10 | 32500 | 60 | 2525 | 3.0 | -55 to +125 | |
Enlarge | Tin / Lead, 5 % DCR Tolerance, Low Profile, Power Inductor 7.2 x 6.7 x 3.0 | 0.1 | 10 | 32500 | 60 | 2525 | 3.0 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, Low DCR Series 3.6 x 3.2 x | 0.22 | 2.2 | 9700 | 5.4 | 1212 | 2.0 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, Low DCR Series 4.7 x 4.3 x 1.2 | 0.1 | 2.2 | 12000 | 12 | 1616 | 1.2 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, High Saturation Series 4.7 x 4.3 x 1.2 | 0.047 | 1 | 13000 | 32 | 1616 | 1.2 | -55 to +125 | |
Enlarge | IHLP® Tin/Lead Inductors, Low DCR Series 4.7 x 4.3 x 2.0 | 0.1 | 4.7 | 12000 | 12 | 1616 | 2.0 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, High Temperature (155 °C) Series 4.7 x 4.3 x 2.0 | 0.1 | 4.7 | 17300 | 19 | 1616 | 2.0 | -55 to +155 | |
Enlarge | IHLP® Tin / Lead Inductors, High Saturation Series 4.7 x 4.3 x | 0.1 | 2.2 | 13000 | 35 | 1616 | 2.0 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, Low DCR Series 5.7 x 5.4 x 2.0 | 0.1 | 10 | 21000 | 25 | 2020 | 2.0 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, High Saturation Series 5.7 x 5.4 x 2.0 | 0.1 | 10 | 17000 | 45 | 2020 | 2.0 | -55 to +125 | |
Enlarge | IHLP® Tin/Lead Inductors, Low DCR Series 5.7 x 5.4 x 3.0 | 0.1 | 22 | 26300 | 20.5 | 2020 | 3.0 | -55 to +125 | |
Enlarge | IHLP® Tin/Lead Inductors, High Saturation Series 5.7 x 5.4 x 3.0 | 0.1 | 15 | 23000 | 27 | 2020 | 3.0 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, High Saturation Series 7.2 x 6.7 x 1.8 | 0.1 | 4.7 | 18000 | 40 | 2525 | 1.8 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, High Saturation Series 7.2 x 6.7 x 2.4 | 0.1 | 10 | 30000 | 50 | 2525 | 2.4 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, Low DCR Series 7.2 x 6.7 x 3.0 | 1 | 22 | 12500 | 9.5 | 2525 | 3.0 | -55 to +125 | |
Enlarge | IHLP® Tin/Lead Inductors, High Temperature (155 °C) Series 7.2 x 6.7 x 3.0 | 0.33 | 22 | 22000 | 17 | 2525 | 3.0 | -55 to +155 | |
Enlarge | IHLP® Tin / Lead Inductors, High Saturation Series 7.2 x 6.7 x 3.0 | 0.1 | 10 | 32500 | 60 | 2525 | 3.0 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, High Saturation Series, 10 % DCR Tolerance 7.2 x 6.7 x 3.0 | 0.1 | 10 | 32500 | 60 | 2525 | 3.0 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, High Saturation Series, 5 % DCR Tolerance 7.2 x 6.7 x 3.0 | 0.1 | 10 | 32500 | 60 | 2525 | 3.0 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, High Saturation Series 7.2 x 6.7 x 5.0 | 0.56 | 10 | 20000 | 15 | 2525 | 5.0 | -55 to +125 | |
Enlarge | IHLP® Tin/Lead Inductors, Low DCR Series 8.0 x 8.0 x 3.0 | 0.22 | 33 | 36000 | 24 | 3232 | 3.0 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, High Saturation Series 8.0 x 8.0 x 3.0 | 0.22 | 10 | 32000 | 43 | 3232 | 3.0 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, Low DCR Series 8.0 x 8.0 x 4.0 | 0.22 | 33 | 34000 | 22 | 3232 | 4.0 | -55 to +125 | |
Enlarge | IHLP® Tin/Lead Inductors, High Temperature (155 °C) Series 8.0 x 8.0 x 4.0 | 0.22 | 47 | 36000 | 32 | 3232 | 4.0 | -55 to +155 | |
Enlarge | IHLP® Tin/Lead Inductors, High Saturation Series 8.0 x 8.0 x 4.0 | 0.22 | 10 | 30700 | 45 | 3232 | 4.0 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, Low DCR Series 11.5 x 10.3 x | 0.19 | 100 | 40000 | 46 | 4040 | 4.0 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, High Temperature (155 °C) Series 11.5 x 10.3 x 4.0 | 0.47 | 68 | 30000 | 28.5 | 4040 | 4.0 | -55 to +155 | |
Enlarge | IHLP® Tin / Lead Inductors, High Saturation Series 11.5 x 10.3 x 4.0 | 0.19 | 22 | 40000 | 90 | 4040 | 4.0 | -55 to +125 | |
Enlarge | IHLP® Tin/Lead Inductors, High Saturation Series 13.6 x 12.9 x 3.5 | 0.1 | 10 | 229000 | 84 | 5050 | 3.5 | -55 to +125 | |
Enlarge | IHLP® Tin/Lead Inductors, High Saturation Series, 10 % DCR Tolerance 13.6 x 12.9 x 3.5 | 0.6 | 10 | 29000 | 51 | 5050 | 3.5 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, High Saturation Series, 5 % DCR Tolerance 13.6 x 12.9 x 3.5 | 0.6 | 10 | 29000 | 51 | 5050 | 3.5 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, High Saturation Series 13.6 x 12.9 x 5.0 | 0.1 | 10 | 55000 | 118 | 5050 | 5.0 | -55 to +125 | |
Enlarge | IHLP® Tin/Lead Inductors, High Temperature (155 °C) Series 13.6 x 12.9 x 6.5 / 6.4 | 1 | 22 | 40000 | 26 | 5050 | 6.56.4 | -55 to +155 | |
Enlarge | IHLP® Tin/Lead Inductors, High Saturation Series 13.6 x 12.9 x 6.5 / 6.4 | 0.1 | 10 | 60000 | 120 | 5050 | 6.56.4 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, Low DCR Series 17.9 x 17.1 x 4.0 | 1 | 47 | 41000 | 27.5 | 6767 | 4.0 | -55 to +125 | |
Enlarge | IHLP® Tin/Lead Inductors, High Saturation Series 17.9 x 17.1 x 4.0 | 0.22 | 10 | 75000 | 92 | 6767 | 4.0 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, Low DCR Series 17.9 x 17.1 x 7.0 | 0.33 | 100 | 75500 | 66 | 6767 | 7.0 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, High Temperature (155 °C) Series 17.9 x 17.1 x 7.0 | 0.47 | 47 | 65000 | 76 | 6767 | 7.0 | -55 to +155 | |
Enlarge | IHLP® Tin / Lead Inductors, High Saturation Series 17.9 x 17.1 x 7.0 | 0.22 | 22 | 80000 | 129 | 6767 | 7.0 | -55 to +125 | |
Enlarge | IHLP® Tin / Lead Inductors, High Temperature (155 °C) Series 22.0 x 22.1 x 13.0 | 0.47 | 100 | 80000 | 100 | 8787 | 13.0 | -55 to +155 | |
Enlarge | IHLP® Tin / Lead Inductors, High Temperature (180 °C) Series 22.0 x 22.1 x 13.0 | 0.47 | 100 | 80000 | 100 | 8787 | 13.0 | -55 to +180 | |
Enlarge | SGIHLP® - Space Grade (MIL-STD-981 Compliant) IHLP® Inductors | 0.22 | 15 | 18000 | 11 | -55 to +180 | |||
Enlarge | SGIHLP® - Space Grade (MIL-STD-981 Compliant) IHLP® Inductors | 0.1 | 22 | 33000 | 33 | -55 to +180 | |||
Enlarge | SGIHLP® - Space Grade (MIL-STD-981 Compliant) IHLP® Inductors | 0.22 | 33 | 36000 | 32 | -55 to +180 | |||
Enlarge | SGIHLP® - Space Grade (MIL-STD-981 Compliant) IHLP® Inductors | 0.47 | 68 | 30000 | 28.5 | -55 to +180 | |||
Enlarge | SGIHLP® - Space Grade (MIL-STD-981 Compliant) IHLP® Inductors | 0.22 | 22 | 53600 | 68 | -55 to +180 | |||
Enlarge | SGIHLP® - Space Grade (MIL-STD-981 Compliant) IHLP® Inductors | 0.47 | 47 | 65000 | 76 | -55 to +180 | |||
Enlarge | SGIHLP® - Space Grade (MIL-STD-981 Compliant) IHLP® Inductors | 0.47 | 100 | 80000 | 100 | -55 to +180 |