Modules - Modules, Diode - High Voltage
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 25 of 235 entries
Click the arrows to sort the columns in ascending or descending order
Series ▲▼ | Product Image | IFAV (A) ▲▼ | TC (°C) ▲▼ | VRRM (V) ▲▼ | IFSM at 50 Hz (A) ▲▼ | IFSM at 60 Hz (A) ▲▼ | VF at IFM at 25 °C (V at A) ▲▼ | TJ (°C) ▲▼ | RthJC (°C/W) ▲▼ | Package ▲▼ | Circuit Configuration ▲▼ | Isolation from Heatsink ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | 91 | 90 | 1200 | 940 | 985 | 1.27 at 100 | -55 to +150 | 0.26 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
Enlarge | 108 | 90 | 1200 | 1170 | 1225 | 1.31 at 110 | -55 to +150 | 0.2 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
Enlarge | 20 | 85 | 2200 | 450 | 470 | 1.50 at 60 | -40 to +150 | 2.53 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 70 | 85 | 1200 | 1200 | 1250 | 1.35 | -40 to +150 | 0.69 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 110 | 85 | 1200 | 2000 | 2100 | 1.35 | -40 to +150 | 0.47 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 40 | 85 | 100 | 570 | 600 | 1.30 | -40 to +150 | 1.36 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 85 | 85 | 1200 | 1700 | 1800 | 1.27 | -40 to +150 | 0.62 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 40 | 85 | 1200 | 570 | 600 | 1.30 | -40 to +150 | 1.36 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 70 | 85 | 1000 | 1200 | 1250 | 1.35 | -40 to +150 | 0.69 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 110 | 85 | 1000 | 2000 | 2100 | 1.35 | -40 to +150 | 0.47 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 85 | 85 | 800 | 1700 | 1800 | 1.27 | -40 to +150 | 0.62 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 85 | 85 | 1000 | 1700 | 1800 | 1.27 | -40 to +150 | 0.62 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 40 | 85 | 1000 | 570 | 600 | 1.30 | -40 to +150 | 1.36 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 70 | 85 | 800 | 1200 | 1250 | 1.35 | -40 to +150 | 0.69 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 110 | 85 | 800 | 2000 | 2100 | 1.35 | -40 to +150 | 0.47 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 85 | 85 | 600 | 1700 | 1800 | 1.27 | -40 to +150 | 0.62 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 40 | 85 | 800 | 570 | 600 | 1.30 | -40 to +150 | 1.36 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 110 | 85 | 600 | 2000 | 2100 | 1.35 | -40 to +150 | 0.47 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 70 | 85 | 600 | 1200 | 1250 | 1.35 | -40 to +150 | 0.69 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 85 | 85 | 400 | 1700 | 1800 | 1.27 | -40 to +150 | 0.62 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 40 | 85 | 600 | 570 | 600 | 1.30 | -40 to +150 | 1.36 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 110 | 85 | 400 | 2000 | 2100 | 1.35 | -40 to +150 | 0.47 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 70 | 85 | 400 | 1200 | 1250 | 1.35 | -40 to +150 | 0.69 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 85 | 85 | 200 | 1700 | 1800 | 1.27 | -40 to +150 | 0.62 | D-55 (T-module) | Single diode | Isolated | |
Enlarge | 40 | 85 | 400 | 570 | 600 | 1.30 | -40 to +150 | 1.36 | D-55 (T-module) | Single diode | Isolated |