Modules - Modules, IGBT - DC Collector Current 100 A and above
Showing 1 to 16 of 16 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VCES (V) ▲▼ | IC (A) ▲▼ | TC (°C) ▲▼ | V CE(on) (V) ▲▼ | TJ (°C) ▲▼ | E on (mJ) ▲▼ | E off (mJ) ▲▼ | Speed (kHz) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | Dual INT-A-PAK low profile | Half bridge | 600 | 349 | 80 | 1.15 | 175 | 2 | 20 | DC to 1 | |
Enlarge | Dual INT-A-PAK | Current fed inverter topology | 1200 | 400 | 25 | 1.93 | 175 | 33.2 | 37.4 | 4 to 30 | |
Enlarge | Dual INT-A-PAK | Low side chopper | 600 | 375 | 80 | 1.67 | 175 | 17.2 | 21.2 | n/a | |
Enlarge | Dual INT-A-PAK low profile | Half bridge | 600 | 532 | 80 | 1.14 | 175 | 2.2 | 27.6 | DC to 1 | |
Enlarge | Dual INT-A-PAK | Half bridge | 600 | 565 | 80 | 1.29 | 175 | 39 | 53 | DC to 1 | |
Enlarge | ECONO 3 | 4 pack with thermistor | 1200 | 115 | 80 | 2.12 | 150 | 4.09 | 5.67 | n/a | |
Enlarge | ECONO 3 | 4 pack with thermistor | 1200 | 166 | 80 | 2.18 | 150 | 5.26 | 8.6 | n/a | |
Enlarge | INT-A-PAK | Half bridge | 650 | 185 | 80 | 1.05 | 175 | 0.5 | 6.5 | DC to 1 | |
Enlarge | INT-A-PAK | Half bridge | 650 | 280 | 80 | 1.07 | 175 | 0.7 | 10.3 | DC to 1 | |
Enlarge | INT-A-PAK | Half bridge | 650 | 144 | 80 | 1.83 | 175 | 2.82 | 3.86 | 8 to 30 | |
Enlarge | INT-A-PAK | Half bridge | 650 | 378 | 80 | 1.09 | 175 | 1.1 | 13.7 | DC to 1 | |
Enlarge | SOT-227 | Single switch with AP diode | 1200 | 123 | 90 | 1.93 | 150 | 3.9 | 7.1 | 8 to 30 | |
Enlarge | SOT-227 | Single switch with AP diode | 1200 | 185 | 90 | 1.55 | 150 | 5.7 | 11.6 | 8 to 30 | |
Enlarge | SOT-227 | Single switch no diode | 600 | 250 | 90 | 1.16 | 175 | 2.03 | 9.65 | DC to 1 | |
Enlarge | SOT-227 | Single switch with AP diode | 1200 | 106 | 90 | 2.17 | 150 | 2.23 | 3.87 | 8 to 30 | |
Enlarge | SOT-227 | Single switch no diode | 1200 | 106 | 90 | 2.17 | 150 | 2.23 | 3.87 | 8 to 30 |