Modules - Modules, IGBT - DC Collector Current below 100 A
Showing 1 to 17 of 17 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VCES (V) ▲▼ | IC (A) ▲▼ | TC (°C) ▲▼ | V CE(on) (V) ▲▼ | TJ (°C) ▲▼ | E on (mJ) ▲▼ | E off (mJ) ▲▼ | Speed (kHz) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | ECONO 2 | 4 pack | 1200 | 44 | 80 | 2.34 | 150 | 1.58 | 2.52 | 8 to 30 | |
Enlarge | ECONO 2 | 4 pack | 1200 | 81 | 80 | 2.2 | 150 | 3.35 | 4.28 | 8 to 30 | |
Enlarge | ECONO 2 | 4 pack with thermistor | 1200 | 81 | 80 | 2.2 | 150 | 3.17 | 4.23 | 8 to 30 | |
Enlarge | INT-A-PAK | Half bridge | 650 | 72 | 80 | 1.82 | 175 | 3.2 | 1 | 8 to 30 | |
Enlarge | MTP | Full bridge | 1200 | 42 | 80 | 1.84 | 150 | 1.08 | 1.18 | 8 to 30 | |
Enlarge | MTP | Half bridge | 1200 | 40 | 102 | 2.24 | 150 | 1.02 | 1.83 | 8 to 30 | |
Enlarge | MTP | Half bridge | 600 | 50 | 117 | 1.41 | 150 | 1.46 | 0.62 | 30 to 100 | |
Enlarge | MTP | Full bridge | 600 | 41 | 80 | 1.81 | 175 | 0.53 | 0.31 | 30 to 100 | |
Enlarge | SOT-227 | Low side chopper | 650 | 70 | 80 | 1.72 | 175 | 3.16 | 0.72 | up to 150 | |
Enlarge | SOT-227 | Low side chopper | 650 | 44 | 80 | 1.7 | 175 | 0.68 | 0.27 | up to 150 | |
Enlarge | SOT-227 | Low side chopper | 1200 | 47 | 80 | 2.39 | 150 | 4.1 | 2.3 | 8 to 60 | |
Enlarge | SOT-227 | High side chopper | 1200 | 47 | 80 | 2.39 | 150 | 4.1 | 2.3 | 8 to 60 | |
Enlarge | SOT-227 | Low side chopper | 600 | 61 | 80 | 1.79 | 175 | 0.95 | 0.53 | up to 150 | |
Enlarge | SOT-227 | High side chopper | 600 | 61 | 80 | 1.79 | 175 | 0.95 | 0.53 | up to 150 | |
Enlarge | SOT-227 | Single switch with AP diode | 1200 | 93 | 90 | 2 | 150 | 3.9 | 5.5 | 8 to 30 | |
Enlarge | SOT-227 | Single switch with AP diode | 600 | 85 | 90 | 1.83 | 175 | 2.3 | 1.43 | 8 to 30 | |
Enlarge | SOT-227 | Single switch with AP diode | 600 | 92 | 90 | 1.64 | 150 | 1.81 | 1 | 8 to 30 |