Modules - Modules, IGBT - Collector-to-Emitter Breakdown Voltage 1200 V
- Modules, IGBT-Collector-to-Emitter Breakdown Voltage 1200 V
- Design Tools
- Document Library
- Product Videos
Showing 1 to 15 of 15 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VCES (V) ▲▼ | IC (A) ▲▼ | TC (°C) ▲▼ | V CE(on) (V) ▲▼ | TJ (°C) ▲▼ | E on (mJ) ▲▼ | E off (mJ) ▲▼ | Speed (kHz) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | Dual INT-A-PAK | Current fed inverter topology | 1200 | 400 | 25 | 1.93 | 175 | 33.2 | 37.4 | 4 to 30 | |
Enlarge | ECONO 3 | 4 pack with thermistor | 1200 | 115 | 80 | 2.12 | 150 | 4.09 | 5.67 | n/a | |
Enlarge | ECONO 3 | 4 pack with thermistor | 1200 | 166 | 80 | 2.18 | 150 | 5.26 | 8.6 | n/a | |
Enlarge | ECONO 2 | 4 pack | 1200 | 44 | 80 | 2.34 | 150 | 1.58 | 2.52 | 8 to 30 | |
Enlarge | ECONO 2 | 4 pack | 1200 | 81 | 80 | 2.2 | 150 | 3.35 | 4.28 | 8 to 30 | |
Enlarge | ECONO 2 | 4 pack with thermistor | 1200 | 81 | 80 | 2.2 | 150 | 3.17 | 4.23 | 8 to 30 | |
Enlarge | MTP | Full bridge | 1200 | 42 | 80 | 1.84 | 150 | 1.08 | 1.18 | 8 to 30 | |
Enlarge | MTP | Half bridge | 1200 | 40 | 102 | 2.24 | 150 | 1.02 | 1.83 | 8 to 30 | |
Enlarge | SOT-227 | Single switch with AP diode | 1200 | 123 | 90 | 1.93 | 150 | 3.9 | 7.1 | 8 to 30 | |
Enlarge | SOT-227 | Single switch with AP diode | 1200 | 185 | 90 | 1.55 | 150 | 5.7 | 11.6 | 8 to 30 | |
Enlarge | SOT-227 | Low side chopper | 1200 | 47 | 80 | 2.39 | 150 | 4.1 | 2.3 | 8 to 60 | |
Enlarge | SOT-227 | High side chopper | 1200 | 47 | 80 | 2.39 | 150 | 4.1 | 2.3 | 8 to 60 | |
Enlarge | SOT-227 | Single switch with AP diode | 1200 | 93 | 90 | 2 | 150 | 3.9 | 5.5 | 8 to 30 | |
Enlarge | SOT-227 | Single switch with AP diode | 1200 | 106 | 90 | 2.17 | 150 | 2.23 | 3.87 | 8 to 30 | |
Enlarge | SOT-227 | Single switch no diode | 1200 | 106 | 90 | 2.17 | 150 | 2.23 | 3.87 | 8 to 30 |