Modules - Modules, IGBT - Collector-to-Emitter Breakdown Voltage 650 V
- Modules, IGBT-Collector-to-Emitter Breakdown Voltage 650 V
- Design Tools
- Document Library
- Product Videos
Showing 1 to 7 of 7 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VCES (V) ▲▼ | IC (A) ▲▼ | TC (°C) ▲▼ | V CE(on) (V) ▲▼ | TJ (°C) ▲▼ | E on (mJ) ▲▼ | E off (mJ) ▲▼ | Speed (kHz) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | SOT-227 | Low side chopper | 650 | 70 | 80 | 1.72 | 175 | 3.16 | 0.72 | up to 150 | |
Enlarge | INT-A-PAK | Half bridge | 650 | 72 | 80 | 1.82 | 175 | 3.2 | 1 | 8 to 30 | |
Enlarge | INT-A-PAK | Half bridge | 650 | 185 | 80 | 1.05 | 175 | 0.5 | 6.5 | DC to 1 | |
Enlarge | INT-A-PAK | Half bridge | 650 | 280 | 80 | 1.07 | 175 | 0.7 | 10.3 | DC to 1 | |
Enlarge | INT-A-PAK | Half bridge | 650 | 144 | 80 | 1.83 | 175 | 2.82 | 3.86 | 8 to 30 | |
Enlarge | INT-A-PAK | Half bridge | 650 | 378 | 80 | 1.09 | 175 | 1.1 | 13.7 | DC to 1 | |
Enlarge | SOT-227 | Low side chopper | 650 | 44 | 80 | 1.7 | 175 | 0.68 | 0.27 | up to 150 |