MOSFETs - Automotive - Dual
Showing 1 to 50 of 88 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Configuration ▲▼ | Package ▲▼ | Channel ▲▼ | Drain-to-source voltage (V) ▲▼ | Gate-to-source voltage (V) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | On-resistance @ 10 V ▲▼ | On-resistance @ 4.5 V ▲▼ | On-resistance @ 2.5 V ▲▼ | On-resistance @ 1.8 V ▲▼ | Total gate charge @ 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Dual | SC-70 | N | 20 | 12 | 0.78 | 0.43 | 0.415 | 0.6 | 0.7 | 0.1 | 0.1 | Yes | ||||
Dual | SC-70 | N | 20 | 12 | 0.8 | 1.5 | 0.28 | 0.36 | 0.45 | 1 | 0.14 | 0.27 | Yes | |||
Dual | SC-70 | N | 20 | 8 | 0.8 | 1.5 | 0.28 | 0.36 | 0.45 | 0.76 | 0.13 | 0.33 | Yes | |||
Dual | SC-70 | N | 20 | 12 | 0.85 | 1.5 | 0.3 | 0.9 | 0.5 | 0.3 | Yes | |||||
Dual | SC-70 | N | 20 | 12 | 0.84 | 1.5 | 0.35 | 0.6 | 0.7 | 0.2 | 0.2 | Yes | ||||
Dual | TSOP-6 | P | -20 | 8 | -3.9 | 3 | 0.145 | 0.2 | 0.3 | 3.1 | 0.5 | 0.9 | Yes | |||
Dual | TSOP-6 | P | -30 | 20 | -3 | 1.67 | 0.133 | 0.185 | 9.7 | 1.3 | 2 | Yes | ||||
Dual | TSOP-6 | P | -30 | 20 | -2.5 | 1.67 | 0.155 | 0.3 | 8.6 | 1.2 | 3 | Yes | ||||
Dual | SO-8 | N | 30 | 20 | 8 | 3.9 | 0.0123 | 0.0135 | 31.5 | 6.4 | 4 | Yes | ||||
Dual | SO-8 | N | 40 | 20 | 8 | 3.9 | 0.0135 | 0.0148 | 30 | 5.5 | 5 | Yes | ||||
Dual | SO-8 | P | -60 | 20 | -8 | 5 | 0.048 | 0.0612 | 36.3 | 5.3 | 8.9 | Yes | ||||
Dual | SO-8 | N | 30 | 20 | 8 | 4.4 | 0.0145 | 0.0175 | 19.7 | 3.8 | 2.9 | Yes | ||||
Dual | SO-8 | P | -30 | 20 | -5 | 3.3 | 0.075 | 0.145 | 9.5 | 1.7 | 2.3 | Yes | ||||
Dual | SO-8 | N | 40 | 20 | 8 | 4 | 0.024 | 0.029 | 28.4 | 4 | 6 | Yes | ||||
Dual | SO-8 | N | 40 | 20 | 8 | 4 | 0.024 | 0.029 | 11.2 | 2.3 | 1.6 | Yes | ||||
Dual | SO-8 | N | 60 | 20 | 7 | 4 | 0.04 | 0.055 | 11.7 | 1.8 | 2.8 | Yes | ||||
Dual | SO-8 | P | -30 | 20 | -7.5 | 3.3 | 0.035 | 0.065 | 19.5 | 3.1 | 4.7 | Yes | ||||
Dual | SO-8 | P | -60 | 20 | -4.4 | 3.3 | 0.085 | 0.115 | 26.5 | 3.8 | 5.8 | Yes | ||||
Dual | SO-8 | N | 60 | 20 | 5.4 | 4 | 0.064 | 0.082 | 8 | 1.2 | 1.7 | Yes | ||||
Dual | SO-8 | N | 60 | 20 | 5.4 | 4 | 0.064 | 0.082 | 8.9 | 1.5 | 2.1 | Yes | ||||
Dual | PowerPAK SO-8L asymmetric | N | 20 | 20 | 20 | 27 | 0.0088 | 0.0124 | 12 | 1.6 | 2.5 | Yes | ||||
Dual | PowerPAK SO-8L asymmetric | N | 20 | 20 | 60 | 48 | 0.0037 | 0.005 | 29 | 4.1 | 6 | Yes | ||||
Dual | PowerPAK SO-8L asymmetric | N | 12 | 20 | 20 | 27 | 0.0065 | 0.0093 | 14.5 | 1.7 | 2.1 | Yes | ||||
Dual | PowerPAK SO-8L asymmetric | N | 12 | 20 | 60 | 48 | 0.0033 | 0.0045 | 35.9 | 4.1 | 4.3 | Yes | ||||
Dual | PowerPAK SO-8L asymmetric | N | 12 | 12 | 20 | 27 | 0.0083 | 0.0093 | 12.3 | 1.8 | 2.4 | Yes | ||||
Dual | PowerPAK SO-8L asymmetric | N | 12 | 12 | 60 | 48 | 0.003 | 0.0035 | 32.3 | 4.9 | 6.6 | Yes | ||||
Dual | PowerPAK SO-8L asymmetric | N | 40 | 20 | 20 | 27 | 0.0094 | 0.01173 | 22 | 3.5 | 3.9 | Yes | ||||
Dual | PowerPAK SO-8L asymmetric | N | 40 | 20 | 60 | 48 | 0.0039 | 0.0048 | 48.2 | 7.1 | 8 | Yes | ||||
Dual | PowerPAK SO-8L asymmetric | N | 40 | 20 | 20 | 27 | 0.011 | 0.015 | 13 | 2.4 | 1.5 | Yes | ||||
Dual | PowerPAK SO-8L asymmetric | N | 40 | 20 | 60 | 48 | 0.0045 | 0.006 | 28.5 | 5.2 | 3.3 | Yes | ||||
Dual | PowerPAK SO-8L asymmetric | N | 60 | 20 | 20 | 27 | 0.019 | 0.024 | 12 | 2.6 | 1.5 | Yes | ||||
Dual | PowerPAK SO-8L asymmetric | N | 60 | 20 | 54 | 48 | 0.0085 | 0.0115 | 25 | 5.4 | 3 | Yes | ||||
Dual | PowerPAK SO-8L asymmetric | N | 60 | 20 | 15 | 27 | 0.0355 | 0.048 | 6.5 | 1.4 | 0.9 | Yes | ||||
Dual | PowerPAK SO-8L asymmetric | N | 60 | 20 | 40 | 48 | 0.0155 | 0.02 | 14.5 | 2.7 | 2.1 | Yes | ||||
Dual | PowerPAK SO-8L asymmetric | N | 60 | 20 | 20 | 27 | 0.02 | 9.2 | 3.2 | 0.8 | Yes | |||||
Dual | PowerPAK SO-8L asymmetric | N | 60 | 20 | 54 | 48 | 0.0086 | 19.2 | 6.3 | 1.5 | Yes | |||||
Dual | PowerPAK® SO-8L | N | 40 | 20 | 123 | 93 | 0.00317 | 37 | 11 | 8 | Yes | |||||
Dual | PowerPAK® SO-8L | N | 40 | 20 | 123 | 93 | 0.0034 | 37 | 11 | 8 | Yes | |||||
Dual | PowerPAK® SO-8L | N | 40 | 20 | 82 | 79 | 0.0062 | 0.0088 | 21 | 4 | 4 | Yes | ||||
Dual | PowerPAK® SO-8L | N | 40 | 20 | 85 | 80 | 0.006 | 17 | 6 | 4 | Yes | |||||
Dual | PowerPAK® SO-8L | N | 40 | 20 | 68 | 85 | 0.0073 | 0.01 | 19 | 4 | 4 | Yes | ||||
Dual | PowerPAK® SO-8L | N | 40 | 20 | 72 | 66 | 0.00688 | 14 | 5 | 3 | Yes | |||||
Dual | PowerPAK® SO-8L | N | 60 | 20 | 62 | 86 | 0.0105 | 0.0146 | 17 | 5 | 2 | Yes | ||||
Dual | PowerPAK SO-8L | N | 30 | 20 | 30 | 48 | 0.007 | 0.0086 | 25.8 | 4.3 | 4.3 | Yes | ||||
Dual | PowerPAK SO-8L | N | 40 | 12 | 30 | 48 | 0.011 | 0.012 | 40 | 5 | 5 | Yes | ||||
Dual | PowerPAK SO-8L | N | 40 | 20 | 30 | 27 | 0.0073 | 0.0102 | 24 | 5 | 5 | Yes | ||||
Dual | PowerPAK SO-8L | N | 30 | 20 | 30 | 27 | 0.012 | 0.017 | 15 | 3 | 3 | Yes | ||||
Dual | PowerPAK SO-8L asymmetric | N | 40 | 20 | 15 | 48 | 0.016 | 0.0188 | 13.5 | 2.24 | 2.06 | Yes | ||||
Dual | PowerPAK SO-8L asymmetric | N | 40 | 20 | 18 | 43 | 0.0064 | 0.0076 | 31.8 | 5.5 | 4.7 | Yes | ||||
Dual | PowerPAK SO-8L asymmetric | N | 40 | 20 | 15 | 17 | 0.022 | 0.026 | 13.1 | 2.12 | 1.84 | Yes |