MOSFETs - Automotive - N-channel
Showing 1 to 50 of 357 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Configuration ▲▼ | Package ▲▼ | Channel ▲▼ | Drain-to-source voltage (V) ▲▼ | Gate-to-source voltage (V) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | On-resistance @ 10 V ▲▼ | On-resistance @ 6 V ▲▼ | On-resistance @ 4.5 V ▲▼ | On-resistance @ 2.5 V ▲▼ | On-resistance @ 1.8 V ▲▼ | AD ▲▼ | Total gate charge @ 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Single | SC-70 | N | 60 | 20 | 1.7 | 3.3 | 0.12 | 0.15 | 4.4 | 0.7 | 1.3 | Yes | ||||||
Single | SC-70 | N | 60 | 8 | 0.44 | 0.43 | 4.1 | 1.41 | 2.7 | 0.25 | 0.35 | Yes | ||||||
Single | SC-70 | N | 30 | 12 | 1.7 | 3.3 | 0.065 | 0.095 | 4.2 | 1.1 | 0.7 | Yes | ||||||
N- and p-pair | SC-70 | N | 30 | 20 | 0.85 | 1.5 | 0.28 | 0.38 | 1 | 0.2 | 0.4 | Yes | ||||||
N- and p-pair | SC-70 | N | 20 | 8 | 0.85 | 1.5 | 0.28 | 0.36 | 0.45 | 0.93 | 0.16 | 0.38 | Yes | |||||
Dual | SC-70 | N | 20 | 12 | 0.78 | 0.43 | 0.415 | 0.6 | 0.7 | 0.1 | 0.1 | Yes | ||||||
Dual | SC-70 | N | 20 | 12 | 0.8 | 1.5 | 0.28 | 0.36 | 0.45 | 1 | 0.14 | 0.27 | Yes | |||||
Dual | SC-70 | N | 20 | 8 | 0.8 | 1.5 | 0.28 | 0.36 | 0.45 | 0.76 | 0.13 | 0.33 | Yes | |||||
Dual | SC-70 | N | 20 | 12 | 0.85 | 1.5 | 0.3 | 0.9 | 0.5 | 0.3 | Yes | |||||||
Dual | SC-70 | N | 20 | 12 | 0.84 | 1.5 | 0.35 | 0.6 | 0.7 | 0.2 | 0.2 | Yes | ||||||
Single | SOT-23 | N | 60 | 20 | 2.3 | 2 | 0.15 | 0.164 | 3.5 | 0.6 | 0.7 | Yes | ||||||
Single | SOT-23 | N | 60 | 20 | 2.3 | 2 | 0.15 | 0.164 | 3.6 | 0.7 | 0.6 | Yes | ||||||
Single | SOT-23 | N | 20 | 8 | 6 | 2 | 0.03 | 0.034 | 0.038 | 4.95 | 0.65 | 0.93 | Yes | |||||
Single | SOT-23 | N | 40 | 20 | 7 | 3 | 0.031 | 0.036 | 8.9 | 1.7 | 1.4 | Yes | ||||||
Single | SOT-23 | N | 30 | 20 | 8 | 3 | 0.024 | 0.032 | 8.15 | 1.65 | 1.25 | Yes | ||||||
Single | SOT-23 | N | 60 | 20 | 4.3 | 3 | 0.068 | 0.075 | 8.1 | 1.6 | 1 | Yes | ||||||
Single | SOT-23 | N | 60 | 8 | 2 | 3 | 0.24 | 0.245 | 2 | 0.3 | 0.6 | Yes | ||||||
Single | SOT-23 | N | 100 | 20 | 1.6 | 2 | 0.3 | 2.3 | 0.7 | 1.1 | Yes | |||||||
Single | TSOP-6 | N | 30 | 20 | 8 | 5 | 0.0175 | 0.0213 | 14 | 2.4 | 2.2 | Yes | ||||||
Single | TSOP-6 | N | 40 | 20 | 8 | 5 | 0.032 | 0.042 | 8.5 | 1.1 | 2 | Yes | ||||||
Single | TSOP-6 | N | 60 | 20 | 7 | 5 | 0.042 | 0.063 | 13 | 2.6 | 1.9 | Yes | ||||||
Single | TSOP-6 | N | 60 | 20 | 7 | 5 | 0.042 | 0.063 | 6.8 | 2.9 | 2 | Yes | ||||||
Single | TSOP-6 | N | 30 | 20 | 7.8 | 4 | 0.035 | 0.052 | 6 | 1.2 | 1 | Yes | ||||||
Single | TSOP-6 | N | 20 | 8 | 8 | 3.6 | 0.03 | 0.034 | 0.038 | 9.3 | 1.1 | 1.4 | Yes | |||||
N- and p-pair | TSOP-6 Dual | N | 20 | 12 | 3.57 | 1.67 | 0.077 | 0.12 | 1.8 | 0.3 | 0.4 | Yes | ||||||
Single | SO-8 | N | 40 | 20 | 19 | 6 | 0.008 | 0.011 | 34 | 6.1 | 5.6 | Yes | ||||||
Single | SO-8 | N | 60 | 20 | 12 | 6.8 | 0.0198 | 0.0212 | 29 | 5.5 | 3.9 | Yes | ||||||
Single | SO-8 | N | 150 | 20 | 18 | 7.1 | 0.085 | 25 | 5.2 | 8.7 | Yes | |||||||
Single | SO-8 | N | 30 | 20 | 32 | 7.1 | 0.0038 | 0.005 | 72 | 14 | 8 | Yes | ||||||
Single | SO-8 | N | 40 | 20 | 29 | 7.1 | 0.0046 | 0.0056 | 72 | 13 | 11 | Yes | ||||||
Dual | SO-8 | N | 30 | 20 | 8 | 3.9 | 0.0123 | 0.0135 | 31.5 | 6.4 | 4 | Yes | ||||||
Dual | SO-8 | N | 40 | 20 | 8 | 3.9 | 0.0135 | 0.0148 | 30 | 5.5 | 5 | Yes | ||||||
Single | SO-8 | N | 30 | 20 | 15 | 5 | 0.012 | 0.02 | 35 | 4.9 | 5.4 | Yes | ||||||
Single | SO-8 | N | 60 | 20 | 16 | 7.1 | 0.012 | 0.014 | 45 | 9.9 | 11.2 | Yes | ||||||
N- and p-pair | SO-8 | N | 30 | 20 | 7.3 | 3.3 | 0.031 | 0.042 | 5.9 | 1 | 1.9 | Yes | ||||||
Single | SO-8 | N | 40 | 20 | 20.7 | 7.1 | 0.009 | 0.012 | 44.8 | 6.3 | 11.8 | Yes | ||||||
Single | SO-8 | N | 60 | 20 | 12 | 6.8 | 0.022 | 0.031 | 22.3 | 4.1 | 5.1 | Yes | ||||||
Dual | SO-8 | N | 30 | 20 | 8 | 4.4 | 0.0145 | 0.0175 | 19.7 | 3.8 | 2.9 | Yes | ||||||
Dual | SO-8 | N | 40 | 20 | 8 | 4 | 0.024 | 0.029 | 28.4 | 4 | 6 | Yes | ||||||
Dual | SO-8 | N | 40 | 20 | 8 | 4 | 0.024 | 0.029 | 11.2 | 2.3 | 1.6 | Yes | ||||||
Dual | SO-8 | N | 60 | 20 | 7 | 4 | 0.04 | 0.055 | 11.7 | 1.8 | 2.8 | Yes | ||||||
Single | PowerPAK 1212-8W | N | 60 | 20 | 18 | 62 | 0.023 | 0.028 | 19 | 2.6 | 3.6 | Yes | ||||||
Dual | SO-8 | N | 60 | 20 | 5.4 | 4 | 0.064 | 0.082 | 8 | 1.2 | 1.7 | Yes | ||||||
Dual | SO-8 | N | 60 | 20 | 5.4 | 4 | 0.064 | 0.082 | 8.9 | 1.5 | 2.1 | Yes | ||||||
Single | PowerPAK SC-70W-6L | N | 30 | 20 | 5.63 | 13.6 | 0.033 | 0.054 | 6 | 2 | 2 | Yes | ||||||
Single | PowerPAK SC-70W-6L | N | 30 | 20 | 9 | 13.6 | 0.019 | 0.032 | 7.9 | 1.7 | 1.5 | Yes | ||||||
Single | PowerPAK SC-70W-6L | N | 20 | 8 | 7.8 | 13.6 | 0.028 | 0.034 | 0.038 | 5.1 | 0.67 | 0.95 | Yes | |||||
Single | PowerPAK SC-70W-6L | N | 40 | 20 | 9 | 13.6 | 0.0144 | 0.02 | 11.4 | 2.1 | 2 | Yes | ||||||
Single | PowerPAK SC-70W-6L | N | 60 | 20 | 9 | 13.6 | 0.039 | 0.0526 | 6 | 1.52 | 0.55 | Yes | ||||||
Single | PowerPAK SC-70W-6L | N | 20 | 12 | 9 | 13.6 | 0.0175 | 0.024 | 6.5 | 1.6 | 1.6 | Yes |