MOSFETs - Dual
Showing 1 to 50 of 138 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | CH_ID ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | rDS(on) at 6 V ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | rDS(on) at 1.8 V ▲▼ | AD ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SC89-6 | DUAL | N | 20 | 8 | 0.396 | 0.456 | 0.546 | 0.76 | 0.75 | 0.15 | 0.13 | 0.61 | 0.22 | 0.4 | 12.2 | ||||||
SC89-6 | DUAL | N | 30 | 8 | 0.54 | 0.6 | 0.7 | 1.1 | 0.72 | 0.1 | 0.16 | 0.61 | 0.22 | 0.4 | 12.2 | ||||||
SC-70 | Dual | N | 20 | 12 | 0.235 | 0.306 | 2 | 0.9 | 0.2 | 0.2 | 1.1 | 0.42 | 0.6 | 12 | |||||||
SC70-6 | DUAL | N | 60 | 20 | 1.4 | 3 | 0.9 | 0.5 | 0.2 | 0.15 | 0.37 | 0.51 | 1 | 160 | |||||||
SC70-6 | Dual | P | -12 | 8 | 0.39 | 0.535 | 0.71 | 1.7 | 0.3 | 0.4 | -1.3 | 1.25 | -0.4 | 7.5 | |||||||
SC70-6 | DUAL | P | -20 | 8 | 0.49 | 0.64 | 0.79 | 1.6 | 0.36 | 0.33 | 1.3 | 1.25 | 0.4 | 7.5 | |||||||
TSOP-6 | Dual | N | 30 | 20 | 0.058 | 0.073 | 3.7 | 1.8 | 0.74 | 0.42 | 3.7 | 1.4 | 1.2 | 5 | |||||||
TSOP-6 | Dual | P | -30 | 20 | 0.111 | 0.188 | 5.2 | 2.7 | 0.94 | 1.3 | -2.9 | 1.4 | -1.2 | 7 | |||||||
SO-8 | Dual | N | 30 | 20 | 0.014 | 0.017 | 11.2 | 1.6 | 1.6 | 3.7 | 1 | 2.5 | |||||||||
SO-8 | Dual | N | 30 | 20 | 0.0195 | 0.023 | 7.1 | 1.9 | 2.7 | 3.1 | 1.2 | 2.6 | |||||||||
SO-8 | Dual | N | 25 | 12 | 0.018 | 0.02 | 0.024 | 16.5 | 7.8 | 1.6 | 1.7 | 8 | 3.1 | 0.6 | 2.5 | ||||||
SO-8 | Dual | N | 40 | 20 | 0.02 | 0.023 | 10 | 1.5 | 1.5 | 3.1 | 1.2 | 2.7 | |||||||||
SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 2 | N | 25 | 16 | 0.023 | 0.028 | 12 | 5.5 | 2 | 1.5 | 8 | 2.8 | 1 | 3.2 | ||||||
SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 1 | N | 25 | 16 | 0.023 | 0.028 | 12 | 5.5 | 2 | 1.5 | 8 | 2.8 | 1 | 2.5 | ||||||
SO-8 | Dual | P | -40 | 20 | 0.027 | 0.034 | 41.5 | 21.7 | 5.6 | 9.8 | -8 | 3.2 | -1.2 | 6 | |||||||
SO-8 | DUAL | P | -30 | 20 | 0.029 | 0.041 | 32 | 15 | 4 | 7.5 | 8 | 5 | 1 | 5.8 | |||||||
SO-8 | Dual | N | 30 | 20 | 0.04 | 0.05 | 6 | 2.8 | 1.1 | 0.8 | 5.8 | 2.3 | 1.2 | 2.8 | |||||||
SO-8 | Dual | P | 0.0192 | 0.033 | 41 | 20 | 7 | 9 | -1 | 2.5 | |||||||||||
SO-8 | Dual | N | 60 | 20 | 0.0409 | 0.0516 | 5.1 | 2.4 | 1.1 | 0.5 | 6.1 | 2.8 | 1 | 1.3 | |||||||
SO-8 | DUAL | P | -60 | 20 | 0.12 | 0.15 | 14.5 | 2.2 | 3.7 | 3.1 | 2.4 | 1 | 14 | ||||||||
PowerPAK ChipFET | Dual | N | 30 | 20 | 0.0192 | 0.022 | 0.0245 | 10 | 4.7 | 2.2 | 0.65 | 6 | 10.4 | 1.2 | 6.3 | ||||||
PowerPAK ChipFET | Dual | N | 30 | 20 | 0.03 | 0.04 | 7 | 3.5 | 1 | 1.3 | 6 | 10.4 | 1.2 | 4 | |||||||
PowerPAK ChipFET | Dual | N | 40 | 20 | 0.082 | 0.094 | 3.3 | 1.7 | 0.53 | 0.63 | 6 | 7 | 1 | 6.5 | |||||||
TSSOP-8 | DUAL | P | -12 | 8 | 0.021 | 0.028 | 0.037 | 18.5 | 2.7 | 5 | 5.8 | 1.14 | 0.4 | 4.6 | |||||||
TSSOP-8 | DUAL | N | 20 | 8 | 0.03 | 0.035 | 0.043 | 7.5 | 1.2 | 1.2 | 4.5 | 1 | 0.4 | 1.9 | |||||||
TSSOP-8 | DUAL | N | 30 | 20 | 0.053 | 0.075 | 8 | 1.4 | 1.2 | 3.4 | 1 | 1 | |||||||||
PowerPAK 1212-8 | Dual | P | -30 | 20 | 0.0264 | 0.0312 | 0.0372 | 26.3 | 4.3 | 4.7 | -6 | 23 | -1 | 8.6 | |||||||
PowerPAK 1212-8 | DUAL | N | 20 | 8 | 0.0164 | 0.02 | 0.024 | 12 | 2 | 1.3 | 25 | 23 | 0.4 | 1.8 | |||||||
PowerPAK SO-8 | Dual | N | 12 | 12 | 0.0034 | 0.005 | 80 | 37 | 7.4 | 7.2 | 60 | 46 | 0.6 | 2.5 | |||||||
PowerPAK SO-8 | Dual | N | 100 | 20 | 0.0186 | 0.0225 | 17.4 | 7.1 | 2.3 | 28.7 | 33.8 | 2 | 0.75 | ||||||||
PowerPAK SO-8 | Dual | N | 30 | 20 | 0.0093 | 0.0124 | 17 | 8.2 | 3.2 | 2.7 | 25 | 22 | 1.2 | 3.5 | |||||||
PowerPAK SO-8 | Dual | N | 40 | 20 | 0.019 | 0.022 | 10 | 4.9 | 1.4 | 1.5 | 20 | 15.6 | 1.2 | 2.7 | |||||||
PowerPAK 1212-8 | Dual | N | 20 | 8 | 0.03 | 0.036 | 0.045 | 9 | 1.4 | 1.4 | 6 | 17.8 | 0.45 | 3.2 | |||||||
PowerPAK 1212-8 | DUAL | N | 100 | 20 | 0.195 | 0.23 | 5.2 | 1.1 | 1.9 | 2.5 | 2.6 | 2.5 | 1.7 | ||||||||
PowerPAK 1212-8 | DUAL | P | -30 | 20 | 0.047 | 0.075 | 14 | 2.4 | 3.8 | 6.4 | 2.8 | 1 | 8.5 | ||||||||
PowerPAK SO-8 | Dual | N | 40 | 20 | 0.0058 | 0.007 | 43 | 21 | 6.2 | 6.5 | 60 | 46 | 1 | 2.5 | |||||||
PowerPAK SO-8 | DUAL | N | 100 | 20 | 0.049 | 0.06 | 16 | 3.8 | 5.5 | 5.9 | 3.5 | 2 | 2.2 | ||||||||
PowerPAK SO-8 | Dual | N | 150 | 20 | 0.186 | 0.193 | 0.256 | 5.3 | 1.2 | 1.8 | 7.7 | 19.8 | 2.5 | 2.3 | |||||||
PowerPAK SO-8 | DUAL | P | -60 | 20 | 0.064 | 0.08 | 26 | 4.5 | 7 | 5 | 3.5 | 1 | 7 | ||||||||
PowerPAK SO-8 | DUAL | N | 150 | 20 | 0.105 | 0.115 | 17 | 3.9 | 5.5 | 4.1 | 3.5 | 2 | 2 | ||||||||
PowerPAK SO-8 | Dual | N | 60 | 20 | 0.018 | 0.021 | 15.2 | 7.1 | 4.4 | 1.3 | 8 | 22 | 1.2 | 0.6 | |||||||
PowerPAK SO-8 | DUAL | N | 30 | 20 | 0.0056 | 0.007 | 52 | 24 | 10 | 7 | 60 | 46 | 1 | 2.3 | |||||||
PowerPAK SO-8 | Dual | P | -30 | 20 | 0.0055 | 0.0078 | 106 | 51 | 17 | 16.5 | -60 | 46 | -1 | 4.6 | |||||||
PowerPAK SO-8 | DUAL N | 2 | N | 30 | 20 | 0.0053 | 0.007 | 32 | 15.3 | 6.3 | 4.7 | 30 | 40 | 1.2 | 3.5 | ||||||
PowerPAK SO-8 | DUAL N | 1 | N | 30 | 20 | 0.0093 | 0.0124 | 17 | 8.2 | 3.2 | 2.7 | 25 | 22 | 1.2 | 3.5 | ||||||
SO-8 | Dual | N | 60 | 20 | 0.029 | 0.038 | 7.1 | 3.3 | 1.7 | 0.9 | 8 | 3.6 | 1 | 1.6 | |||||||
SO-8 | Dual | N | 20 | 12 | 0.018 | 0.022 | 22 | 10 | 2.5 | 1.7 | 8 | 3.1 | 0.6 | 2.4 | |||||||
SO-8 | Dual | P | -20 | 12 | 0.058 | 0.094 | 17 | 8 | 2 | 3 | -4 | 3.1 | -0.6 | 6 | |||||||
SO-8 | Dual | N | 60 | 20 | 0.058 | 0.072 | 13 | 6 | 2.3 | 2.6 | 5.3 | 3.1 | 1 | 2 | |||||||
PowerPAK SC-70 | Dual | N | 20 | 12 | 0.046 | 0.063 | 7.5 | 3.5 | 0.95 | 0.75 | 4.5 | 7.8 | 0.6 | 3.5 |