MOSFETs - PowerPAIR® 3 x 3


Showing 1 to 19 of 19 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
filter
Package
▲▼filter
Configuration
▲▼filter
CH_ID
▲▼filter
Channel
▲▼filter
VDS
(V)
▲▼filter
VGS
(V)
▲▼filter
rDS(on) at 10 V
▲▼filter
rDS(on) at 4.5 V
▲▼filter
Qg at 10 V
(nC)
▲▼filter
Total gate charge @ 4.5 V
(nC)
▲▼filter
Gate-source charge
(nC)
▲▼filter
Gate-drain charge
(nC)
▲▼filter
Drain current (max.)
(A)
▲▼filter
Power dissipation (max.)
(W)
▲▼filter
Vth V
(V)
▲▼filter
RgTyp.
▲▼filter
Datasheet
PowerPAIR 3 x 3Dual1N25160.00830.01279.54.31.80.83016.71.11.3
Datasheet
PowerPAIR 3 x 3Dual2N25160.004240.0065817.87.93.81.240311.11
Datasheet
PowerPAIR 3 x 3Dual1N25160.006350.00913.46.22.71.13016.710.8
Datasheet
PowerPAIR 3 x 3Dual1N25160.0150.0254.62.10.950.3725.3151.11.4
Datasheet
PowerPAIR 3 x 3Dual2N25160.010.0157.53.51.630.543016.21.10.9
Datasheet
PowerPAIR 3 x 3Dual1N30200.00940.01448.13.72.40.6733.416.71.11.2
Datasheet
PowerPAIR 3 x 3Dual2N30160.004290.006218.68.44.61.569.7311.11
Datasheet
PowerPAIR 3 x 3Dual1N30200.008560.014038.442.213616.71.11
Datasheet
PowerPAIR 3 x 3Dual2N30200.004310.006715.77.33.91.769.3311.11
Datasheet
PowerPAIR 3 x 3DualN30200.00920.01558.442.2133.616.71.11.2
Datasheet
PowerPAIR 3 x 3DualN30200.0050.0075146.33.51.363311.11.1
Datasheet
PowerPAIR 3 x 3Dual1N30200.00940.01448.13.72.40.6733.416.711.2
Datasheet
PowerPAIR 3 x 3DualN30200.009650.01458.442.2132.916.71.11
Datasheet
PowerPAIR 3 x 3DualN30200.00920.01558.442.2133.616.71.11.2
Datasheet
PowerPAIR 3 x 3DualN30200.01150.0153104.52.10.73016.71.21.4
Datasheet
PowerPAIR 3 x 3Dual1N30200.02850.0376.63.211.217161.10.85
Datasheet
PowerPAIR 3 x 3Dual2N30200.01150.0153104.52.10.73016.71.21.4
Datasheet
PowerPAIR 3 x 3Dual1N30200.007120.0101912.15.72.61.13016.710.8
Datasheet
PowerPAIR 3 x 3Dual1N30160.006750.0094413.56.32.81.23016.710.8