MOSFETs - Silicon Carbide MaxSiC™ MOSFETs

Showing 1 to 14 of 14 entries
Date 🔽TitleShare
April 30, 2024

600 V Power-MOSFET der E Serie mit von Vishay Intertechnology im flachen PowerPAK® 8 x 8LR-Gehäuse bietet branchenweit niedrigste FOM RDS(ON)*Qg

share
April 30, 2024

Vishay Intertechnology 600 V E Series Power MOSFET in Compact Top-Side Cooling PowerPAK® 8 x 8LR Delivers Industry’s Lowest RDS(ON)*Qg FOM

share
February 28, 2024

Symmetrischer 80-V-Dual-MOSFET von Vishay Intertechnology liefert branchenbesten RDS(ON) im PowerPAIR® 3x3FS-Gehäuse für verbesserte Leistungsdichte, Wirkungsgrad und Wärmeleistung

share
February 28, 2024

Vishay Intertechnology 80 V Symmetric Dual MOSFET Delivers Best in Class RDS(ON) in PowerPAIR® 3x3FS to Increase Power Density, Efficiency, and Thermal Performance

share
February 26, 2024

Vishay Intertechnology to Bring Industry-Leading SiC MOSFET Technology to APEC 2024

share
February 14, 2024

30-V-N-Kanal-MOSFET mit Source-Flip-Technologie von Vishay Intertechnology liefert mit 0,71 mΩ den branchenbesten RDS(ON) im PowerPAK® 1212-F-Gehäuse

share
February 14, 2024

Vishay Intertechnology 30 V N-Channel MOSFET With Source Flip Technology Delivers Best in Class RDS(ON) Down to 0.71 mΩ in PowerPAK® 1212-F

share
August 28, 2023

Vishay Intertechnology 650 V E Series Power MOSFET Delivers Industry’s Lowest RDS(ON)*Qg and RDS(ON)*Co(er) FOMs

share
June 6, 2023

Delivers High Performance in a small SOP-4 package, While Increasing Design Flexibility and Lowering Costs

share
May 4, 2023

Vishay Intertechnology to Showcase Latest Power Management Solutions for Next-Generation Applications at PCIM Europe 2023

share
January 23, 2023

Vishay Intertechnology 30 V Symmetric Dual MOSFETs in PowerPAIR® 3x3FS Package Achieve 98 % Efficiency

share
October 5, 2022

Vishay Intertechnology 600 V EF Series Fast Body  Diode  MOSFET  in Low Profile PowerPAK® 10 x 12 Package Delivers Industry’s Lowest RDS(ON)*Qg FOM

share
February 21, 2022

Latest Vishay Intertechnology Fourth-Generation 600 V E Series MOSFET Provides Industry-Low RDS(ON)*Qg FOM of 2.8 Ω*nC

share
January 31, 2022

Vishay Intertechnology 60 V and 80 V N-Channel MOSFETs in PowerPAK® 8x8L Deliver Best in Class RDS(ON) Down to 0.65 mΩ

share
Filter on Market Sector
Reset