MOSFETs - TrenchFET® Gen IV
Showing 1 to 50 of 436 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | CH_ID ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | rDS(on) at 6 V ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SOT-363 | Single | N | 0.212 | 0.27 | 3.9 | 1.86 | 0.93 | 0.5 | 1.6 | 2 | |||||||||
SOT-23 | Single | N | 100 | 20 | 0.16 | 0.167 | 3.8 | 2.9 | 1.3 | 0.6 | 2.17 | 1.6 | 2 | 1.5 | |||||
SOT-23 | Single | N | 60 | 20 | 0.144 | 0.2 | 2 | 1.05 | 0.62 | 0.17 | 2.6 | 1.6 | 1 | 1.5 | |||||
SOT-23 | Single | P | -30 | -20 | 0.027 | 0.039 | 12.9 | 6.2 | 2.7 | 2 | -7.5 | 2.5 | -1 | 18.3 | |||||
SOT-23 | Single | P | -80 | 20 | 0.164 | 0.242 | 6.8 | 3.2 | 1.8 | 0.85 | -3 | 2.5 | -1.5 | 5.5 | |||||
SOT-23 | Single | N | 100 | 20 | 0.149 | 0.18 | 4.7 | 2.2 | 1 | 0.5 | 2.3 | 1.7 | 1.2 | 1.5 | |||||
SOT-23 | Single | P | -30 | -20 | 0.0227 | 0.033 | 16.8 | 8.2 | 3.6 | 2.8 | -7.5 | 2.5 | -1 | 18.3 | |||||
TSOP-6 | Single | N | 100 | 20 | 0.16 | 0.167 | 3.8 | 1.3 | 0.6 | 1.34 | 1.34 | 2 | 1.5 | ||||||
TSOP-6 | Single | P | -30 | -20 | 0.0312 | 0.0513 | 9.5 | 4.5 | 2.6 | 1.3 | -8 | 3 | -1 | 20 | |||||
SO-8 | Single | N | 100 | 20 | 0.0292 | 0.033 | 19.2 | 8.8 | 4.3 | 2.1 | 8.3 | 5 | 1 | 0.87 | |||||
SO-8 | Single | P | -30 | 25 | 0.0075 | 0.013 | 58 | 28 | 10.7 | 9.9 | -20.5 | 5.6 | -1 | 2.2 | |||||
SO-8 | Single | N | 100 | 20 | 0.0093 | 0.0103 | 62 | 28 | 11 | 5.5 | 17 | 8.4 | 1 | 0.87 | |||||
SO-8 | Single | P | -30 | -20 | 0.0095 | 0.016 | 27 | 13 | 5.4 | 4.3 | -18.3 | 4.8 | -1 | 10 | |||||
SO-8 | Single | P | -30 | 16 | 0.0049 | 0.0082 | 56 | 27 | 9.4 | 8.2 | -27.8 | -1 | 3.5 | ||||||
SO-8 | N- and p-pair | N | 60 | 20 | 0.029 | 0.038 | 7.1 | 3.3 | 1.7 | 0.9 | 8 | 3.6 | 1 | 1.6 | |||||
SO-8 | N- and p-pair | P | -60 | 20 | 0.12 | 0.15 | 14.5 | 8 | 2.2 | 3.7 | -4.1 | 3.6 | -1 | 14 | |||||
SO-8 | Single | N | 60 | 20 | 0.0195 | 0.025 | 11.1 | 5.2 | 2.2 | 1.1 | 11.3 | 4.5 | 1 | 0.6 | |||||
PowerPAK ChipFET | Single | N | 40 | 20 | 0.00775 | 0.00947 | 26.2 | 12.6 | 5.1 | 2.5 | 25 | 31 | 1 | 1.5 | |||||
PowerPAK 1212-8PT | Single | N | 40 | 20 | 0.0074 | 0.0096 | 31.4 | 14.2 | 6.7 | 5.1 | 65 | 62.5 | 1.5 | 1.1 | |||||
PowerPAK SO-8 | Single | N | 100 | 20 | 0.0295 | 0.034 | 17.4 | 8 | 3.9 | 1.9 | 23.5 | 39 | 1 | 0.9 | |||||
PowerPAK SO-8 | Single | P | -80 | 20 | 0.0193 | 0.027 | 42.7 | 19.3 | 10.9 | 4.7 | -46 | 73.5 | -1.4 | 1.6 | |||||
SO-8 | Dual | N | 60 | 20 | 0.029 | 0.038 | 7.1 | 3.3 | 1.7 | 0.9 | 8 | 3.6 | 1 | 1.6 | |||||
PowerPAK SC-70 | Single | N | 60 | 20 | 0.0185 | 0.0225 | 8.9 | 2.5 | 1.8 | 12 | 19 | 2 | 1.3 | ||||||
PowerPAK SC-70 | Single | N | 80 | 20 | 0.038 | 0.046 | 9.2 | 2.8 | 1.7 | 12 | 19 | 2 | 1.3 | ||||||
PowerPAK SC-70 | Single | N | 100 | 20 | 0.055 | 0.072 | 8.5 | 2.5 | 1.5 | 12 | 19 | 2 | 1.3 | ||||||
PowerPAK SC-70-6L | Single | N | 100 | 20 | 0.119 | 0.135 | 5.9 | 2.7 | 1.3 | 0.6 | 8.8 | 15.6 | 1 | 1.4 | |||||
PowerPAK SC-70 | Single | N | 40 | 20 | 0.011 | 0.015 | 12.6 | 5.9 | 3 | 1.2 | 31 | 19.2 | 1.1 | 2.5 | |||||
PowerPAK SC-70 | Single | N | 30 | 20 | 0.0084 | 0.0114 | 17.6 | 8.2 | 3.1 | 1.3 | 37.8 | 19 | 1 | 1.4 | |||||
PowerPAK SC-70 | Single | P | -30 | -20 | 0.014 | 0.0241 | 18.5 | 8.9 | 4.4 | 2.7 | -30.3 | 19.2 | -1 | 11 | |||||
PowerPAK SC-70 | Single | P | -30 | -20 | 0.02 | 0.033 | 17 | 8.3 | 3.7 | 3 | -12 | 17.9 | -1 | 8.8 | |||||
PowerPAK SC-70 | Dual | N | 30 | 20 | 0.025 | 0.029 | 0.033 | 6.6 | 3 | 1.4 | 0.5 | 4.5 | 7.8 | 1.2 | 4.6 | ||||
PowerPAK SC-70 | Dual | N | 20 | 12 | 0.0215 | 0.0245 | 0.048 | 7.6 | 3.5 | 1.2 | 0.63 | 4.5 | 7.8 | 0.6 | 2.8 | ||||
PowerPAK SC-70 | Single | N | 25 | 16 | 0.0056 | 0.0075 | 15.7 | 7.4 | 3 | 1.6 | 40 | 19.2 | 1 | 1.25 | |||||
PowerPAK SC-70 | Single | N | 20 | 12 | 0.0047 | 0.0059 | 0.0162 | 22 | 10.2 | 3.2 | 2.6 | 52 | 19 | 0.6 | 1.2 | ||||
PowerPAK SC-70 | Single | N | 40 | 20 | 0.0125 | 0.016 | 16 | 7.7 | 3.2 | 1.8 | 30 | 19.2 | 1 | 1.9 | |||||
PowerPAK SO-8DC | Single | N | 100 | 20 | 0.0061 | 0.0072 | 46.1 | 15.4 | 7.1 | 81 | 100 | 2 | 0.9 | ||||||
PowerPAK SO-8DC | Single | N | 100 | 20 | 0.0061 | 0.0072 | 46.1 | 15.4 | 7.1 | 90.5 | 120 | 2 | 0.9 | ||||||
PowerPAK SO-8DC | Single | N | 25 | 20 | 0.00067 | 0.0009 | 113 | 52.8 | 17.6 | 10.7 | 100 | 125 | 1 | 0.38 | |||||
PowerPAK SO-8DC | Single | N | 100 | 20 | 0.0048 | 0.00585 | 93 | 42 | 17 | 8.7 | 95 | 125 | 1 | 0.9 | |||||
PowerPAK SO-8DC | Single | N | 25 | 16 | 0.00058 | 0.00082 | 134 | 61 | 24 | 9.2 | 100 | 125 | 1 | 0.38 | |||||
PowerPAK SO-8DC | Single | N | 25 | 16 | 0.00058 | 0.00082 | 134 | 61 | 24 | 9.2 | 415 | 150 | 1 | 0.38 | |||||
PowerPAK SO-8DC | Single | N | 30 | 20 | 0.0008 | 0.00115 | 102 | 48 | 22 | 4.7 | 100 | 125 | 0.8 | 1.3 | |||||
PowerPAK SO-8DC | Single | N | 40 | 20 | 0.00088 | 0.00116 | 110 | 53 | 22.5 | 9.5 | 100 | 125 | 1.1 | 0.88 | |||||
PowerPAK SO-8DC | Single | N | 40 | 20 | 0.00088 | 0.00116 | 110 | 53 | 22.5 | 9.5 | 291 | 150 | 1.1 | 0.88 | |||||
PowerPAK SO-8DC | Single | N | 45 | 20 | 0.0012 | 0.0018 | 111 | 50.5 | 26 | 7.8 | 208 | 104 | 1.1 | 0.88 | |||||
PowerPAK SO-8DC | Single | N | 45 | 20 | 0.0012 | 0.0018 | 111 | 50.5 | 26 | 7.8 | 228 | 125 | 1.1 | 0.88 | |||||
PowerPAK SO-8DC | Single | N | 60 | 20 | 0.00174 | 0.0021 | 68 | 25 | 7.4 | 227 | 150 | 2 | 0.62 | ||||||
PowerPAK SO-8DC | Single | N | 60 | 20 | 0.0015 | 0.0021 | 89 | 41 | 17.4 | 10.8 | 204 | 125 | 1 | 0.88 | |||||
PowerPAK SO-8DC | Single | N | 60 | 20 | 0.0015 | 0.0021 | 89 | 41 | 17.4 | 10.8 | 218 | 150 | 1 | 0.88 | |||||
PowerPAK SO-8DC | Single | N | 100 | 20 | 0.0048 | 0.007 | 54 | 17.5 | 11.4 | 104 | 125 | 2 | 0.9 |