Power ICs - Automotive
Showing 1 to 9 of 9 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Description ▲▼ | Vin Min. (V) ▲▼ | Vin Max. (V) ▲▼ | Package ▲▼ |
---|---|---|---|---|
6 A, 33 mΩ, 2.8 V to 23 V, programmable OVP and current limit, latch-off on fault | 2.8 | 28 | DFN33-10L | |
6 A, 33 mΩ, 2.8 V to 23 V,programmable OVP and current limit, auto retry on fault | 2.8 | 28 | DFN33-10L | |
3.5 A, 78 mΩ, 2.8 V to 23 V, programmable OVP and current limit, active reverse blocking, latch-off on fault | 2.8 | 28 | DFN33-10L | |
3.5 A, 78 mΩ, 2.8 V to 23 V, programmable OVP and current limit, active reverse blocking, auto retry on fault | 2.8 | 28 | DFN33-10L | |
6 A, 33 mΩ, 2.8 V to 23 V eFuse with accurate current limit and programmable OVP | 2.8 | 28 | DFN33-10L | |
6 A, 33 mΩ, 2.8 V to 23 V eFuse with accurate current limit and programmable OVP | 2.8 | 28 | DFN33-10L | |
3.5 A, 78 mΩ, 2.8 V to 23 V eFuse with accurate current limit, OVP, and active reverse current blocking | 2.8 | 28 | DFN33-10L | |
3.5 A, 78 mΩ, 2.8 V to 23 V eFuse with accurate current limit, OVP, and active reverse current blocking | 2.8 | 28 | DFN33-10L | |
in to 24 Vin, 5 V PWM with ZCD mode | 2.5 | 24 | PowerPAK® MLP55-31L |