Power ICs - Industrial
Showing 1 to 50 of 134 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Description ▲▼ | Vin Min. (V) ▲▼ | Vin Max. (V) ▲▼ | Package ▲▼ |
---|---|---|---|---|
5 V, 1 A H-Bridge Motor Driver | 3.8 | 5.5 | SOIC-8 | |
50A, 4.5V - 24V, 5.0V PWM, VRPower with ZCD, with PS4 mode | 4.5 | 24 | PowerPAK MLP55-31L | |
24A,3V to 24V in,up to 1MHz,Synch. Buck Regulator | 3 | 24 | PowerPak MLP 44-24L | |
4 A, 4.5 V to 15 V input, 1.5 MHz synchronous buck regulator | 4.5 | 15 | QFN16-33G | |
60 A power stage, 4.5 VIN to 18 VIN, 5 V PWM with ZCD, PS4 mode | 4.5 | 18 | PowerPAK MLP55-31L | |
50 A power stage, 2.7 VIN to 24 VIN, 5 V PWM with ZCD mode | 2.7 | 24 | PowerPAK MLP55-31L | |
50 A power stage, 2.7 VIN to 24 VIN, 3.3 V PWM with ZCD mode | 2.7 | 24 | PowerPAK MLP55-31L | |
50 A power stage, 2.7 VIN to 24 VIN, 5 V PWM with ZCD mode | 2.7 | 24 | PowerPAK MLP55-31L | |
50 A power stage, 2.7 VIN to 24 VIN, 3.3 V PWM with ZCD mode | 2.7 | 24 | PowerPAK MLP55-31L | |
50 A power stage, 4.5 VIN to 24 VIN, 5 V PWM with ZCD, PS4 mode | 4.5 | 24 | PowerPAK MLP55-31L | |
60 A power stage, 4.5 VIN to 18 VIN, 5 V PWM with ZCD mode | 4.5 | 18 | PowerPAK MLP55-31L | |
60 A power stage, 4.5 VIN to 18 VIN, 3.3 V PWM with ZCD mode | 4.5 | 18 | PowerPAK MLP55-31L | |
60 A power stage, 4.5 VIN to 18 VIN, 5 V PWM with diode emulation mode | 4.5 | 18 | PowerPAK MLP66-40L | |
60 A power stage, 4.5 VIN to 18 VIN, 3.3 V PWM with diode emulation mode | 4.5 | 18 | PowerPAK MLP66-40L | |
50 A power stage, 4.5 VIN to 18 VIN, 5 V PWM with diode emulation mode | 4.5 | 18 | PowerPAK MLP66-40L | |
50 A power stage, 4.5 VIN to 18 VIN, 3.3 V PWM with diode emulation mode | 4.5 | 18 | PowerPAK MLP66-40L | |
50 A power stage, 4.5 VIN to 24 VIN, 5 V PWM with ZCD mode | 4.5 | 24 | PowerPAK MLP55-31L | |
50 A power stage, 4.5 VIN to 24 VIN, 3.3 V PWM with ZCD mode | 4.5 | 24 | PowerPAK MLP55-31L | |
0.5 A power stage, 10 VIN to 24 VIN, 3.3 V and 5.5 V PWM with - mode | 10 | 24 | QFN32-55 | |
60 A power stage, 4.5 VIN to 18 VIN, 5 V PWM with ZCD mode, dual side cooling | 4.5 | 18 | PowerPAK MLP55-31L double cooling | |
60 A power stage, 4.5 VIN to 18 VIN, 3.3 V PWM with ZCD mode, dual side cooling | 4.5 | 18 | PowerPAK MLP55-31L double cooling | |
60 A smart power stage, 4.5 VIN to 18 VIN, 5 V PWM with diode emulation mode | 4.5 | 18 | PowerPAK MLP55-32L double cooling | |
60 A smart power stage, 4.5 VIN to 18 VIN, 3.3 V PWM with diode emulation mode | 4.5 | 18 | PowerPAK MLP55-32L double cooling | |
55 A power stage plus, 4.5 VIN to 24 VIN, 5 V PWM with ZCD, PS4 mode | 4.5 | 24 | PowerPAK MLP55-31L | |
55 A power stage plus, 4.5 VIN to 24 VIN, 3.3 V PWM with ZCD, PS4 mode | 4.5 | 24 | PowerPAK MLP55-31L | |
50 A power stage, 4.5 VIN to 24 VIN, 5 V PWM with ZCD, PS4 mode | 4.5 | 24 | PowerPAK MLP55-31L | |
50 A power stage, 4.5 VIN to 24 VIN, 3.3 V PWM with ZCD, PS4 mode | 4.5 | 24 | PowerPAK MLP55-31L | |
1.2 V to 5.5 V, 44 mΩ, 1.6 ms rise time with bidirectional off isolation, output discharge | 1.2 | 5.5 | TSOT23-6 | |
6 V to 28 V, 99 mΩ, programmable current limit and slew rate, auto retry on fault | 6 | 28 | DFN33-10L | |
1.8 V to 5.5 V, 105 mΩ, 100 µs rise time, with UVLO | 1.8 | 5.5 | TDFN4 | |
1.8 V to 5.5 V, 105 mΩ, 100 µs rise time, with UVLO | 1.8 | 5.5 | PowerPAK SC-75-6 | |
1.5 V to 5.5 V, 105 mΩ, 100 µs rise time | 1.5 | 5.5 | TDFN4 | |
1.5 V to 5.5 V, 105 mΩ, 100 µs rise time | 1.5 | 5.5 | PowerPAK SC-75-6 | |
1.1 V to 5 V, 62 mΩ, 150 μs rise time, output discharge | 1.1 | 5.5 | TDFN4 | |
1.1 V to 5 V, 101 mΩ, 150 μs rise time, output discharge | 1.1 | 5.5 | SC-70-6 | |
1.1 V to 5.5 V, 42 mΩ, 2.5 ms rise time, bidirectional off isolation | 1.1 | 5.5 | TDFN4 | |
1.1 V to 5.5 V, 42 mΩ, 2.5 ms rise time, bidirectional off isolation, output discharge | 1.1 | 5.5 | TDFN4 | |
Dual switch, 1.1 V to 5.5 V, 150 μs rise time, reversed EN logic | 1.1 | 5.5 | TDFN8 | |
1.1 V to 5.5 V, 150 μs rise time, output discharge | 1.1 | 5.5 | TDFN8 | |
1.1 V to 5.5 V, 2.5 ms rise time, output discharge | 1.1 | 5.5 | TDFN8 | |
1.1 V to 5.5 V, 44 mΩ, 2.5 ms rise time, bidirectional off isolation | 1.1 | 5.5 | TSOT23-6 | |
1.1 V to 5.5 V, 44 mΩ, 2.5 ms rise time, bidirectional off isolation, output discharge | 1.1 | 5.5 | TSOT23-6 | |
1.5 V to 5.5 V, 105 mΩ, 10 pA IQ, bidirectional off isolation, EN active high | 1.5 | 5.5 | TDFN4 | |
1.5 V to 5.5 V, 147 mΩ, 10 pA IQ, bidirectional off isolation, EN active high | 1.5 | 5.5 | SC-70-6 | |
1.5 V to 5.5 V, 105 mΩ, 10 pA IQ, bidirectional off isolation, EN active low | 1.5 | 5.5 | TDFN4 | |
1.5 V to 5.5 V, 147 mΩ, 10 pA IQ, bidirectional off isolation, EN active low | 1.5 | 5.5 | SC-70-6 | |
0.9 V to 2.5 V, 66 mΩ, 9.8 µs rise time, load switch | 0.9 | 2.5 | TDFN4 | |
0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on / off, output discharge | 0.9 | 2.5 | WCSP4 | |
0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on / off | 0.9 | 2.5 | WCSP4 | |
0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on and 98 µs turn off delay | 0.9 | 2.5 | WCSP4 |