Power ICs - Slew Rate Control
Showing 1 to 50 of 54 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Description ▲▼ | Vin Min. (V) ▲▼ | Vin Max. (V) ▲▼ | Package ▲▼ |
---|---|---|---|---|
1.2 V to 5.5 V, 44 mΩ, 1.6 ms rise time with bidirectional off isolation, output discharge | 1.2 | 5.5 | TSOT23-6 | |
6 V to 28 V, 99 mΩ, programmable current limit and slew rate, auto retry on fault | 6 | 28 | DFN33-10L | |
1.8 V to 5.5 V, 105 mΩ, 100 µs rise time, with UVLO | 1.8 | 5.5 | TDFN4 | |
1.8 V to 5.5 V, 105 mΩ, 100 µs rise time, with UVLO | 1.8 | 5.5 | PowerPAK SC-75-6 | |
1.5 V to 5.5 V, 105 mΩ, 100 µs rise time | 1.5 | 5.5 | TDFN4 | |
1.5 V to 5.5 V, 105 mΩ, 100 µs rise time | 1.5 | 5.5 | PowerPAK SC-75-6 | |
1.1 V to 5 V, 62 mΩ, 150 μs rise time, output discharge | 1.1 | 5.5 | TDFN4 | |
1.1 V to 5 V, 101 mΩ, 150 μs rise time, output discharge | 1.1 | 5.5 | SC-70-6 | |
1.1 V to 5.5 V, 42 mΩ, 2.5 ms rise time, bidirectional off isolation | 1.1 | 5.5 | TDFN4 | |
1.1 V to 5.5 V, 42 mΩ, 2.5 ms rise time, bidirectional off isolation, output discharge | 1.1 | 5.5 | TDFN4 | |
Dual switch, 1.1 V to 5.5 V, 150 μs rise time, reversed EN logic | 1.1 | 5.5 | TDFN8 | |
1.1 V to 5.5 V, 150 μs rise time, output discharge | 1.1 | 5.5 | TDFN8 | |
1.1 V to 5.5 V, 2.5 ms rise time, output discharge | 1.1 | 5.5 | TDFN8 | |
1.1 V to 5.5 V, 44 mΩ, 2.5 ms rise time, bidirectional off isolation | 1.1 | 5.5 | TSOT23-6 | |
1.1 V to 5.5 V, 44 mΩ, 2.5 ms rise time, bidirectional off isolation, output discharge | 1.1 | 5.5 | TSOT23-6 | |
1.5 V to 5.5 V, 105 mΩ, 10 pA IQ, bidirectional off isolation, EN active high | 1.5 | 5.5 | TDFN4 | |
1.5 V to 5.5 V, 147 mΩ, 10 pA IQ, bidirectional off isolation, EN active high | 1.5 | 5.5 | SC-70-6 | |
1.5 V to 5.5 V, 105 mΩ, 10 pA IQ, bidirectional off isolation, EN active low | 1.5 | 5.5 | TDFN4 | |
1.5 V to 5.5 V, 147 mΩ, 10 pA IQ, bidirectional off isolation, EN active low | 1.5 | 5.5 | SC-70-6 | |
0.9 V to 2.5 V, 66 mΩ, 9.8 µs rise time, load switch | 0.9 | 2.5 | TDFN4 | |
0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on / off, output discharge | 0.9 | 2.5 | WCSP4 | |
0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on / off | 0.9 | 2.5 | WCSP4 | |
0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on and 98 µs turn off delay | 0.9 | 2.5 | WCSP4 | |
1.2 V to 5.5 V, 47 mΩ, 200 µs rise time, bidirectional off isolation, output discharge | 1.2 | 5.5 | µDFN-4L | |
1.5 V to 5.5 V, 20 mΩ, bidirectional off isolation | 1.5 | 5.5 | WCSP6 | |
1.5 V to 5.5 V, 20 mΩ, output discharge | 1.5 | 5.5 | WCSP6 | |
1.2 V to 5.5 V, 50 mΩ, 200 µs rise time, bidirectional off isolation | 1.2 | 5.5 | WCSP4 | |
1.2 V to 5.5 V, 50 mΩ, 200 µs rise time, bidirectional off isolation, output discharge | 1.2 | 5.5 | WCSP4 | |
1.2 V to 5.5 V, 50 mΩ, 7.5 µs rise time, bidirectional off isolation | 1.2 | 5.5 | WCSP4 | |
1.2 V to 5.5 V, 50 mΩ, EN active low, bidirectional off isolation | 1.2 | 5.5 | WCSP4 | |
1.2 V to 5.5 V, 50 mΩ, EN active low, bidirectional off isolation, output discharge | 1.2 | 5.5 | WCSP4 | |
0.8 V to 2.5 V, 28 mΩ, 1.5 ms rise time, output discharge | 0.8 | 2.5 | WCSP4 | |
0.8 V to 2.5 V, 28 mΩ, 1.5 ms rise time | 0.8 | 2.5 | WCSP4 | |
6 V to 28 V, 56 mΩ, programmable current limit and slew rate, latch-off on fault | 6 | 28 | DFN33-10L | |
6 V to 28 V, 56 mΩ, programmable current limit and slew rate, auto-retry on fault | 6 | 28 | DFN33-10L | |
0.45 mO, integrated OR-ing switch with OR-ing controller, lossless current sense, and temperature report | 9 | 18 | PowerPAK® MLP66-40L | |
0.45 mO, integrated OR-ing switch with OR-ing controller, lossless current sense, and temperature report | 9 | 18 | PowerPAK® MLP66-40L | |
6 A, 33 mΩ, 2.8 V to 23 V, programmable OVP and current limit, latch-off on fault | 2.8 | 28 | DFN33-10L | |
6 A, 33 mΩ, 2.8 V to 23 V,programmable OVP and current limit, auto retry on fault | 2.8 | 28 | DFN33-10L | |
7 V (D-S), N-Channel Switch in WCSP3 | 0.8 | 6 | WCSP | |
0.6 mΩ, hot-swap eFuse, IMON, PGD, D_OC report latch on fault | 4.5 | 25 | MLP55-32 | |
0.6 mΩ, hot-swap eFuse, IMON, PGD, D_OC report latch on fault | 4.5 | 25 | MLP55-32 | |
0.6 mΩ, hot-swap eFuse, IMON, PGD, D_OC report latch on fault | 4.5 | 25 | MLP55-32 | |
0.6 mΩ, hot-swap eFuse, IMON, PGD, D_OC report latch on fault | 4.5 | 25 | MLP55-32 | |
2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low with internal pull-down resistor | 2.3 | 5.5 | WCSP12 | |
2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active high with internal pull-down resistor | 2.3 | 5.5 | WCSP12 | |
2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low with internal pull-up resistor | 2.3 | 5.5 | WCSP12 | |
2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low | 2.3 | 5.5 | WCSP12 | |
3.5 A, 78 mΩ, 2.8 V to 23 V, programmable OVP and current limit, active reverse blocking, latch-off on fault | 2.8 | 28 | DFN33-10L | |
3.5 A, 78 mΩ, 2.8 V to 23 V, programmable OVP and current limit, active reverse blocking, auto retry on fault | 2.8 | 28 | DFN33-10L |