Resistors, Fixed - Larger than 1206 to 2512
Showing 1 to 50 of 229 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Thick Film Chip Dividers, High Voltage | Resistors, Fixed | 1 | 2512 | 100 | 1 | 20 M | 20 G | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.500 | 1505 | 100 | 0.5 | 0.1 | 75 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.750 | 2208 | 100 | 0.5 | 0.1 | 100 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 1.000 | 2010 | 100 | 0.5 | 0.1 | 100 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 2.000 | 2512 | 100 | 0.5 | 0.1 | 100 M | |
Enlarge | ESCC 4001/026 Qualified R Failure Rate High Precision Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 2010 | 100 | 1 | 1 | 10 M | |
Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.5 | 2010 | 100 | 1 | 1 | 10 M | |
Enlarge | ESCC 4001/026 Qualified R Failure Rate High Precision Thick Film Chip Resistors | Resistors, Fixed | 0.8 | 2512 | 100 | 1 | 1 | 10 M | |
Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.8 | 2512 | 100 | 1 | 1 | 10 M | |
Enlarge | High Temperature (245 °C) Thick Film Chip Resistor | Resistors, Fixed | 0.1 | 2010 | 100 | 1 | 0.1 | 100 M | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1210 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2010 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2512 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Professional High Voltage Thin Film MELF Resistors | Resistors, fixed | 1.0 | 0207 | 50 | 1 | 340 K | 10 M | |
Enlarge | Precision Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0207 | 15 | 0.1 | 15 | 10 M | |
Enlarge | High Power Thin Film Wraparound Chip Resistor | Resistors, Fixed | 2.5 | 2512 | 25 | 0.1 | 10 | 30.1 K | |
Enlarge | High Power Thin Film Wraparound Chip Resistor AEC-Q200 Qualified | Resistors, Fixed | 2.5 | 2512 | 25 | 0.1 | 10 | 30.1 K | |
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 1210 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 2010 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 2512 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Zero Ohm Jumper (0.0002 Ω Max.), Solid Copper Strip, Surface-Mount Device | Resistors, Fixed | 2010 | 3900 | Zero Ohm Jumper | Zero Ohm Jumper | |||
Enlarge | Zero Ohm Jumper (0.0002 Ω Max.), Solid Copper Strip, Surface-Mount Device | Resistors, Fixed | 2512 | 3900 | Zero Ohm Jumper | Zero Ohm Jumper | |||
Enlarge | Thick Film Chip Dividers, Medium Voltage | Resistors, Fixed | 1 | 2512 | 0.5 | 500 K | 50 M | ||
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | 1505 | 25 | 0.1 | 10 | 1 M | |
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.225 | 2208 | 25 | 0.1 | 10 | 1.75 M | |
Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.70 | 1210 | 100 | 0.5 | 4 M | 10 G | |
Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 1.0 | 2010 | 100 | 0.5 | 6 M | 35 G | |
Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 1.2 | 2510 | 100 | 0.5 | 10 M | 40 G | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.175 | 1505 | 5 | 0.01 | 10 | 13.8 M | |
Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.35 | 1210 | 100 | 0.5 | 300 | 20 M | |
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 1210 | 50 | 0.5 | 1 | 10 M | |
Enlarge | Sulfur Resistant, Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 1210 | 200 | 5 | 1 | 100 K | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 1210 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 2010 | 50 | 0.5 | 1 | 10 M | |
Enlarge | Sulfur Resistant, Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 2010 | 200 | 5 | 1 | 100 K | |
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 1218 | 50 | 0.5 | 1 | 2.2 M | |
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 2512 | 50 | 0.5 | 1 | 10 M | |
Enlarge | Sulfur Resistant, Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 2512 | 200 | 5 | 1 | 100 K | |
Enlarge | Sulfur Resistant, Long Side Termination Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant, Long Side Termination Thick Film Chip Resistors | Resistors, Fixed | 1225 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 0.5 | 2012 | See datasheet | 0.5 | 0.1 | 4.99 | |
Enlarge | Sulfur Resistant, Long Side Termination Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 1218 | 100 | 1 | 1 | 2.2 M | |
Enlarge | Power Metal Strip® Resistors High Temperature (275 °C), High Power (1 W), Low Value (Down to 0.01 Ohm), Surface-Mount | Resistors, Fixed | 1.0 | 2010 | 75 | 0.5 | 0.01 | 0.50 | |
Enlarge | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | Resistors, Fixed | 3.0 | 1216 | See datasheet | 1 | 1 m | 1 m | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0003 Ω), Surface-Mount | Resistors, Fixed | 3.0 | 2512 | See datasheet | 1 | 4 m | 4 m | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0003 Ω), Surface-Mount | Resistors, Fixed | 4.0 | 2512 | See datasheet | 1 | 3 m | 3 m | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0003 Ω), Surface-Mount | Resistors, Fixed | 6.0 | 2512 | See datasheet | 1 | 1 m | 2 m | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0003 Ω), Surface-Mount | Resistors, Fixed | 10.0 | 2512 | See datasheet | 1 | 0.3 m | 0.5 m |