Resistors, Fixed - Automotive
Showing 1 to 50 of 432 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | AEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.030 | 02016 | 100 | 5 | 10 | 50 | |
Enlarge | AEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.030 | 02016 | 100 | 2 | 50 | 500 | |
Enlarge | AEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.030 | 02016 | 100 | 1 | 50 | 100 | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.050 | 0502 | 100 | 0.5 | 0.1 | 25 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.125 | 0505 | 100 | 0.5 | 0.1 | 10 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.125 | 0603 | 100 | 0.5 | 0.1 | 25 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.200 | 0805 | 100 | 0.5 | 0.1 | 25 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.250 | 1005 | 100 | 0.5 | 0.1 | 50 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.250 | 1206 | 100 | 0.5 | 0.1 | 50 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.500 | 1505 | 100 | 0.5 | 0.1 | 75 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.500 | 1010 | 100 | 0.5 | 0.1 | 25 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.750 | 2208 | 100 | 0.5 | 0.1 | 100 M | |
Enlarge | Wirewound Resistors, Commercial Power, Current Sense, Low Value | Resistors, Fixed | 1 | n/a | See datasheet | 1 | 5 m | 30 m | |
Enlarge | High Power Thin Film Wraparound Chip Resistor AEC-Q200 Qualified | Resistors, Fixed | 1 | 1206 | 25 | 0.1 | 12 | 30.1 K | |
Enlarge | Power Metal Strip® Resistors High Temperature (275 °C), High Power (1 W), Low Value (Down to 0.01 Ohm), Surface-Mount | Resistors, Fixed | 1.0 | 2010 | 75 | 0.5 | 0.01 | 0.50 | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 1.000 | 2010 | 100 | 0.5 | 0.1 | 100 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 1.000 | 1020 | 100 | 0.5 | 0.1 | 10 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 2.000 | 2512 | 100 | 0.5 | 0.1 | 100 M | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1210 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2010 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2512 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant, Gold Terminated Thick Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant, Gold Terminated Thick Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Medium Power Thick Film Chip Resistors | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Medium Power Thick Film Chip Resistors | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Anti-Surge, High Power Thick Film Chip Resistors | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Anti-Surge, High Power Thick Film Chip Resistors | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant, Gold Terminated Thick Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0.1 | 0402 | 100 | 1 | 1 | 10 M | |
Enlarge | Sulfur Resistant, Gold Terminated Thick Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0.15 | 0603 | 100 | 1 | 1 | 10 M | |
Enlarge | Sulfur Resistant, Long Side Termination Thick Film Chip Resistors | Resistors, Fixed | 0406 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant, Long Side Termination Thick Film Chip Resistors | Resistors, Fixed | 0612 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant, Long Side Termination Thick Film Chip Resistors | Resistors, Fixed | 1020 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant, Long Side Termination Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant, Long Side Termination Thick Film Chip Resistors | Resistors, Fixed | 1225 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Medium Power Thick Film Chip Resistors | Resistors, Fixed | 0.125 | 0402 | 100 | 1 | 1 | 10 M | |
Enlarge | Medium Power Thick Film Chip Resistors | Resistors, Fixed | 0.2 | 0603 | 100 | 1 | 1 | 10 M | |
Enlarge | Medium Power Thick Film Chip Resistors | Resistors, Fixed | 0.25 | 0805 | 100 | 1 | 1 | 10 M | |
Enlarge | Anti-Surge, High Power Thick Film Chip Resistors | Resistors, Fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Anti-Surge, High Power Thick Film Chip Resistors | Resistors, Fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.2 | 0402 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Anti-Surge, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.2 | 0402 | 100 | 0.5 | 1 | 10 M | |
Enlarge | Sulfur Resistant, Long Side Termination Thick Film Chip Resistors | Resistors, Fixed | 0.25 | 0406 | 100 | 1 | 1 | 1 M | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.33 | 0603 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Medium Power Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 1206 | 100 | 1 | 1 | 1 M | |
Enlarge | Anti-Surge, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.25 | 0603 | 100 | 0.5 | 1 | 10 M |