Resistors, Fixed - Current sensing
Showing 1 to 50 of 222 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Wirewound Resistors, Commercial Power, Current Sense, Low Value | Resistors, Fixed | 1 | n/a | See datasheet | 1 | 5 m | 30 m | |
Enlarge | Wirewound Resistors, Precision Power, Low Value, Military, MIL-PRF-49465 Qualified, Type RLV, Axial Lead | Resistors, Fixed | 5 | n/a | 50 | 1 | 0.01 | 0.5 | |
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | Resistors, Fixed | 0.063 | 0402 | 600 | 5 | 0.22 | 0.43 | |
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | Resistors, Fixed | 0.1 | 0603 | 400 | 5 | 0.10 | 0.43 | |
Enlarge | Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω) | Resistors, Fixed | 0.125 | 0402 | See datasheet | 1 | 3 m | 50 m | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ω), Surface-Mount, 4-Terminal | Resistors, Fixed | 1.0 | 2512 | See datasheet | 0.1 | 0.5 m | 0.2 | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 0.1 | 0603 | See datasheet | 0.5 | 0.01 | 0.1 | |
Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.125 | 0603 | 50 | 1 | 0.1 | 9.99 | |
Enlarge | Vishay Thin Film Low Value Surface Mount Chip Resistor | Resistors, Fixed | 0.125 | 0505 | 300 | 1 | 0.05 | 5.0 | |
Enlarge | Vishay Thin Film Low Value Surface Mount Chip Resistor | Resistors, Fixed | 0.125 | 0603 | 300 | 1 | 0.10 | 5.0 | |
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 0.125 | 0402 | 100 | 0.5 | 0.033 | 0.976 | |
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | Resistors, Fixed | 0.125 | 0805 | 300 | 5 | 0.10 | 0.43 | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 0.125 | 0805 | See datasheet | 0.5 | 5 m | 0.2 | |
Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.2 | 0805 | 50 | 1 | 0.1 | 9.99 | |
Enlarge | Vishay Thin Film Low Value Surface Mount Chip Resistor | Resistors, Fixed | 0.2 | 0805 | 300 | 1 | 0.10 | 6.0 | |
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 0.2 | 0603 | 100 | 0.5 | 0.010 | 0.976 | |
Enlarge | Power Metal Strip® Resistors, High Power, Surface-Mount, 4-Terminal | Resistors, Fixed | 0.25 | 1206 | 35 | 0.1 | 0.01 | 50 m | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 0.25 | 1206 | See datasheet | 0.5 | 0.5 m | 0.2 | |
Enlarge | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.20 | 0603 | 0.5 | 0.01 | 0.1 | ||
Enlarge | Vishay Thin Film Low Value Surface Mount Chip Resistor | Resistors, Fixed | 0.25 | 1005 | 300 | 1 | 0.15 | 10.0 | |
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 0.25 | 0805 | 100 | 0.5 | 0.010 | 0.976 | |
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | Resistors, Fixed | 0.25 | 1206 | 300 | 5 | 0.10 | 0.43 | |
Enlarge | Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω) | Resistors, Fixed | 0.25 | 0603 | See datasheet | 1 | 5.1 m | 30 m | |
Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 0.25 | 0402 | See datasheet | 1 | 2.5 m | 50 m | |
Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.33 | 1206 | 50 | 1 | 0.1 | 9.99 | |
Enlarge | Vishay Thin Film Low Value Surface Mount Chip Resistor | Resistors, Fixed | 0.33 | 1206 | 300 | 1 | 0.10 | 10.0 | |
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | Resistors, Fixed | 0.33 | 1210 | 200 | 5 | 0.10 | 0.91 | |
Enlarge | Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω) | Resistors, Fixed | 0.33 | 0603 | See datasheet | 1 | 1 m | 5 m | |
Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.5 | 1505 | 50 | 1 | 0.1 | 9.99 | |
Enlarge | Vishay Thin Film Low Value Surface Mount Chip Resistor | Resistors, Fixed | 0.5 | 1505 | 300 | 1 | 0.25 | 10.0 | |
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | Resistors, Fixed | 0.5 | 2010 | 200 | 5 | 0.10 | 0.91 | |
Enlarge | Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω) | Resistors, Fixed | 0.5 | 1206 | See datasheet | 1 | 0.100 | 0.18 | |
Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 0.5 | 0508 | See datasheet | 1 | 5 m | 30 m | |
Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 0.5 | 0603 | See datasheet | 1 | 2 m | 40 m | |
Enlarge | Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω) | Resistors, Fixed | 0.50 | 0805 | See datasheet | 1 | 1 m | 40 m | |
Enlarge | Vishay Thin Film Low Value Surface Mount Chip Resistor | Resistors, Fixed | 1 | 1020 | 300 | 1 | 0.03 | 1.0 | |
Enlarge | Vishay Thin Film Low Value Surface Mount Chip Resistor | Resistors, Fixed | 1 | 2010 | 300 | 1 | 0.17 | 10.0 | |
Enlarge | Metal Foil Current Sense Resistors, 4-Terminal Low Value (Down to 0.001 Ω) | Resistors, Fixed | 1 | 0612 | See datasheet | 1 | 1 m | 10 m | |
Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 1.0 | 2010 | 50 | 1 | 0.1 | 9.99 | |
Enlarge | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | Resistors, Fixed | 1 | n/a | See datasheet | 1 | 10 m | ||
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | Resistors, Fixed | 1.0 | 1218 | 200 | 5 | 0.10 | 0.91 | |
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | Resistors, Fixed | 1.0 | 2512 | 200 | 5 | 0.10 | 0.91 | |
Enlarge | Vishay Thin Film Low Value Surface Mount Chip Resistor | Resistors, Fixed | 2 | 2512 | 300 | 1 | 0.18 | 10.0 | |
Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 2.0 | 2512 | 50 | 1 | 0.1 | 9.99 | |
Enlarge | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | Resistors, Fixed | 3 | n/a | See datasheet | 1 | 5 m | 0.2 | |
Enlarge | Wirewound Resistor, Open Style, Current Shunts, Very Low Value | Resistors, Fixed | 100 | 1 | 1 m | 0.500 | |||
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 0.33 | 0805 | 100 | 0.5 | 10 m | 0.976 | |
Enlarge | Thick Film Chip Resistors, Industrial, Low Value | Resistors, Fixed | 0.05 | 0402 | 200 | 1 | 49.9 m | 0.196 | |
Enlarge | Thick Film Chip Resistors, Industrial, Low Value | Resistors, Fixed | 0.05 | 0502 | 200 | 1 | 49.9 m | 0.200 | |
Enlarge | Thick Film Chip Resistors, Industrial, Low Value | Resistors, Fixed | 0.07 | 0603 | 200 | 1 | 49.9 m | 0.100 |