Resistors, Fixed - High-pulse load
Showing 1 to 50 of 1163 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 0.9 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 1 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
Enlarge | Wirewound Resistors, Commercial Power, Current Sense, Low Value | Resistors, Fixed | 1 | n/a | See datasheet | 1 | 5 m | 30 m | |
Enlarge | Molded Wirewound Power Resistors Axial Leads | Resistors, Fixed | 2 | 063 | 100 | 0.5 | 0.025 | 4 K | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1210 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2010 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2512 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 200 | 5 | 1 | 100 K | |
Enlarge | Sulfur Resistant, Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 200 | 5 | 1 | 100 K | |
Enlarge | Sulfur Resistant, Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.1 | 0603 | 200 | 5 | 1 | 100 K | |
Enlarge | Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.10 | 0603 | 200 | 5 | 1 | 100 K | |
Enlarge | Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.125 | 0805 | 200 | 5 | 1 | 100 K | |
Enlarge | Sulfur Resistant, Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.125 | 0805 | 200 | 5 | 1 | 100 K | |
Enlarge | Sulfur Resistant, Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.2 | 0402 | 100 | 1 | 1 | 1 M | |
Enlarge | Sulfur Resistant, Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.25 | 1206 | 200 | 5 | 1 | 100 K | |
Enlarge | Sulfur Resistant, Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.33 | 0603 | 100 | 1 | 1 | 1 M | |
Enlarge | Sulfur Resistant, Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 0805 | 100 | 1 | 1 | 1 M | |
Enlarge | Sulfur Resistant, Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 1210 | 200 | 5 | 1 | 100 K | |
Enlarge | Anti-Surge, High Power Thick Film Chip Resistors | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Anti-Surge, High Power Thick Film Chip Resistors | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Anti-Surge, High Power Thick Film Chip Resistors | Resistors, Fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Anti-Surge, High Power Thick Film Chip Resistors | Resistors, Fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.2 | 0402 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Anti-Surge, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.2 | 0402 | 100 | 0.5 | 1 | 10 M | |
Enlarge | Anti-Surge, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.25 | 0603 | 100 | 0.5 | 1 | 10 M | |
Enlarge | Power Metal Strip® Resistors, High Power, Surface-Mount, 4-Terminal | Resistors, Fixed | 0.25 | 1206 | 35 | 0.1 | 0.01 | 50 m | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.33 | 0603 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 0805 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Anti-Surge, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 0805 | 100 | 0.5 | 1 | 10 M | |
Enlarge | Anti-Surge, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 1206 | 100 | 0.5 | 1 | 10 M | |
Enlarge | Power Metal Strip® Resistors, High Power, Surface-Mount, 4-Terminal | Resistors, Fixed | 0.5 | 1206 | 35 | 0.1 | 0.01 | 50 m | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 1206 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 1210 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 2010 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1.5 | 1218 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1.5 | 2512 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.25 | 1206 | 200 | 5 | 1 | 100 K | |
Enlarge | Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.50 | 1210 | 200 | 5 | 1 | 100 K | |
Enlarge | Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 2010 | 200 | 5 | 1 | 100 K | |
Enlarge | Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 2512 | 200 | 5 | 1 | 100 K | |
Enlarge | Sulfur Resistant, Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 1206 | 100 | 1 | 1 | 1 M | |
Enlarge | Sulfur Resistant, Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 1210 | 100 | 1 | 1 | 1 M | |
Enlarge | Sulfur Resistant, Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 2010 | 100 | 1 | 1 | 1 M | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ω), Surface-Mount, 4-Terminal | Resistors, Fixed | 1.0 | 2512 | See datasheet | 0.1 | 0.5 m | 0.2 | |
Enlarge | Sulfur Resistant, Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1.5 | 1218 | 100 | 1 | 1 | 1 M |