Resistors, Fixed - 25 W to 100 W
Showing 1 to 50 of 246 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Adjustable Tubular | Resistors, Fixed | 25 | n/a | 260 | 5 | 1 | 26 K | |
Enlarge | Wirewound Resistors, Industrial Power, Vitreous Coated, Adjustable Tubular | Resistors, Fixed | 25 | n/a | 260 | 5 | 0.1 | 26 K | |
Enlarge | Power Metal Strip® Shunt Resistor, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (100 µΩ, 500 µΩ, and 1000 µΩ) | Resistors, Fixed | 25 | 8518 | See datasheet | 5 | 0.1 m | 1 m | |
Enlarge | Power Metal Strip® Shunt Resistor With Sense Pins, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (100 µΩ, 500 µΩ, and 1000 µΩ) | Resistors, Fixed | 25 | 8518 | See datasheet | 5 | 0.1 m | 1 m | |
Enlarge | Wirewound Resistors, Industrial Power, Vitreous Coated, Adjustable Tubular | Resistors, Fixed | 30 | n/a | 260 | 5 | 0.1 | 30 K | |
Enlarge | Surface Mount Power Resistor Thick Film Technology | Resistors, Fixed | 35 | TO-263 | 150 | 1 | 0.01 | 550 K | |
Enlarge | Power Metal Strip® Shunt Resistor, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (Down to 15 µΩ) | Resistors, Fixed | 36 | 8518 | See datasheet | 5 | 30 µ | 0.1 m | |
Enlarge | Power Metal Strip® Shunt Resistor, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (Down to 15 µΩ) | Resistors, Fixed | 36 | 8518 | See datasheet | 5 | 30 µ | 0.1 m | |
Enlarge | Power Metal Strip® Battery Shunt Resistor, Very Low Value (50 µΩ, 100 µΩ, 125 µΩ, and 250 µΩ) | Resistors, Fixed | 36 | 8518 | See datasheet | 5 | 50 µ | 1 m | |
Enlarge | Power Metal Strip® Battery Shunt Resistor, Sn Plated, Very Low Value (50 µΩ, 100 µΩ, 125 µΩ, and 250 µΩ) | Resistors, Fixed | 36 | 8518 | See datasheet | 5 | 50 µ | 1 m | |
Enlarge | Power Metal Strip® Shunt Resistor With Two Sense Pins, Very Low Value (50 µΩ, 100 µΩ, 125 µΩ, and 250 µΩ) | Resistors, Fixed | 36 | 8518 | See datasheet | 5 | 50 µ | 1 m | |
Enlarge | Power Metal Strip® Shunt Resistor With Three Sense Pins, Very Low Value (50 µΩ, 100 µΩ, and 125 µΩ) | Resistors, Fixed | 36 | 8518 | See datasheet | 5 | 50 µ | 1 m | |
Enlarge | Power Metal Strip® Shunt Resistor With Two Sense Pins and Sn Plated Terminals, Very Low Value (50 µΩ, 100 µΩ, 125 µΩ, and 250 µΩ) | Resistors, Fixed | 36 | 8518 | See datasheet | 5 | 50 µ | 1 m | |
Enlarge | Power Metal Strip® Shunt Resistor With Three Sense Pins, Sn Plated Terminals, Very Low Value (50 µΩ, 100 µΩ, and 125 µΩ) | Resistors, Fixed | 36 | 8518 | See datasheet | 5 | 50 µ | 1 m | |
Enlarge | Wirewound Resistors, Industrial Power, Vitreous Coated, Adjustable Tubular | Resistors, Fixed | 50 | n/a | 260 | 5 | 0.1 | 54 K | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 50 | n/a | See datasheet | 5 | 0.13 | 12 | |
Enlarge | Wirewound Resistors, Industrial Power, Vitreous Coated, Adjustable Tubular | Resistors, Fixed | 60 | n/a | 260 | 5 | 0.1 | 75 K | |
Enlarge | Wirewound Resistors, Industrial Power, Vitreous Coated, Adjustable Tubular | Resistors, Fixed | 70 | n/a | 260 | 5 | 0.1 | 84.3 K | |
Enlarge | Wirewound Resistors, Industrial Power, Vitreous Coated, Adjustable Tubular | Resistors, Fixed | 75 | n/a | 260 | 5 | 0.1 | 85.5 K | |
Enlarge | Wirewound Resistors, Industrial Power, Vitreous Coated, Adjustable Tubular | Resistors, Fixed | 90 | n/a | 260 | 5 | 0.1 | 190 K | |
Enlarge | Wirewound Resistors, Industrial Power, Vitreous Coated, Adjustable Tubular | Resistors, Fixed | 100 | n/a | 260 | 5 | 0.1 | 131 K | |
Enlarge | Wirewound Resistors, Industrial Power, Flat | Resistors, Fixed | 30 | n/a | 30 | 5 | 0.1 | 11 K | |
Enlarge | Power Resistor Thick Film Technology | Resistors, Fixed | 100 | TO-247 | 350 | 6 | 0.015 | 0.2 | |
Enlarge | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 25 | n/a | 20 | 0.05 | 10 m | 95.2 K | |
Enlarge | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 50 | n/a | 20 | 0.05 | 10 m | 273 K | |
Enlarge | Pre-Charge and Discharge, Chassis Mount Wirewound Resistor | Resistors, Fixed | 25 | n/a | See datasheet | 1 | 0.1 | 12.1 K | |
Enlarge | Vitreous Wirewound Power Resistors | Resistors, Fixed | 25 | 5 | 1.0 | 56 K | |||
Enlarge | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 30 | 5 | 100 K | 500 M | |||
Enlarge | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 30 | 5 | 1 K | 1 M | |||
Enlarge | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 35 | 5 | 300 K | 500 M | |||
Enlarge | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 35 | 5 | 1 K | 1 M | |||
Enlarge | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 60 | 5 | 400 K | 500 M | |||
Enlarge | Surface Mounted Power Resistor Thick Film Technology | Resistors, Fixed | 25 | TO-252 (DPAK) | 150 | 1 | 16 m | 700 K | |
Enlarge | Wirewound Resistor, Industrial High Power, Vitreous Tubular, Adjustable, Low Values 0.12 Ohm to 560 Ohm | Resistors, Fixed | 25 | 1050 | 5 | 0.12 | 22 | ||
Enlarge | Fixed Wirewound High Power Vitreous Resistors with Terminal Collars or Bands | Resistors, Fixed | 28 | 1370 | 5 | 2.2 | 56 K | ||
Enlarge | Surface Mounted Power Resistor Thick Film Technology | Resistors, Fixed | 35 | TO-252 (DPAK) | 150 | 1 | 16 m | 700 K | |
Enlarge | Power Metal Strip® Shunt Resistor, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (Down to 15 µΩ) | Resistors, Fixed | 50 | 8536 | See datasheet | 5 | 15 µ | 50 µ | |
Enlarge | Power Metal Strip® Shunt Resistor, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (100 µΩ, 500 µΩ, and 1000 µΩ) | Resistors, Fixed | 36 | 8518 | See datasheet | 5 | 0.1 m | 1 m | |
Enlarge | Power Metal Strip® Shunt Resistor With Sense Pins, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (100 µΩ, 500 µΩ, and 1000 µΩ) | Resistors, Fixed | 36 | 8518 | See datasheet | 5 | 0.1 m | 1 m | |
Enlarge | Power Metal Strip® Battery Shunt Resistor With (50 µΩ, 100 µΩ, 125 µΩ, and 250 µΩ) | Resistors, Fixed | 36 | 8518 | See datasheet | 5 | 50 µ | 0.25 m | |
Enlarge | Power Metal Strip® Battery Shunt Resistor With M4 Tapped Holes Very Low Value (50 µΩ, 100 µΩ, 125 µΩ, and 250 µΩ) | Resistors, Fixed | 36 | 8518 | See datasheet | 5 | 50 µ | 0.25 m | |
Enlarge | Power Metal Strip® Battery Shunt Resistor With M4 Tapped Holes and Sn Plated Terminals, Very Low Value (50 µΩ, 100 µΩ, 125 µΩ, and 250 µΩ) | Resistors, Fixed | 36 | 8518 | See datasheet | 5 | 50 µ | 0.25 m | |
Enlarge | Wirewound Resistors, Industrial Power, Flat | Resistors, Fixed | 40 | n/a | 30 | 5 | 0.1 | 26 K | |
Enlarge | Enamelled Wirewound Power Resistors Axial Leads | Resistors, Fixed | 25 | 1045 | 1 | 0.47 | 62 K | ||
Enlarge | Enamelled Wirewound Power Resistors Axial Leads | Resistors, Fixed | 25 | 1064 | 1 | 0.68 | 100 K | ||
Enlarge | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | Resistors, Fixed | 40 | 200 | 2 | 50 | 50 | ||
Enlarge | Wirewound Resistors, Commercial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 45 | n/a | 100 | 5 | 0.1 | 50 K | |
Enlarge | Wirewound Resistors, Commercial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 50 | n/a | 100 | 5 | 0.1 | 100 K | |
Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Fixed Edgewound Tubular | Resistors, Fixed | 50 | n/a | 260 | 5 | 1 | 3.8 | |
Enlarge | Wirewound Resistors, Commercial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 55 | n/a | 100 | 5 | 0.1 | 100 K |