Resistors, Fixed - 0.5 W or below
Showing 1 to 50 of 655 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.030 | 02016 | 100 | 5 | 10 | 50 | |
Enlarge | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.030 | 02016 | 100 | 2 | 50 | 500 | |
Enlarge | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.030 | 02016 | 100 | 1 | 50 | 100 | |
Enlarge | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.300 | 0402 | 100 | 2 | 10 | 50 | |
Enlarge | AEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.030 | 02016 | 100 | 5 | 10 | 50 | |
Enlarge | AEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.030 | 02016 | 100 | 2 | 50 | 500 | |
Enlarge | AEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.030 | 02016 | 100 | 1 | 50 | 100 | |
Enlarge | Thin Film 0202 Size Resistor on Alumina | Resistors, Fixed | 0.035 | 0202 | 25 | 0.5 | 20 | 20 K | |
Enlarge | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.300 | 0402 | 100 | 1 | 50 | 500 | |
Enlarge | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.400 | 0603 | 100 | 2 | 10 | 50 | |
Enlarge | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.400 | 0603 | 100 | 1 | 50 | 500 | |
Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 0.031 | 01005 | 250 | 1 | 1.0 | 10 M | |
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | 0402 | 25 | 0.1 | 20 | 50 K | |
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | 0502 | 25 | 0.1 | 20 | 66 K | |
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.125 | 0505 | 25 | 0.1 | 10 | 140 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342X01 | 25 | 0.1 | 20 | 150 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342X11 | 25 | 0.1 | 20 | 100 K | |
Enlarge | Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, Hi-Rel COTS | Resistors, Fixed | 0.05 | 0402 | 25 | 0.1 | 20 | 51 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | M55342X12 | 25 | 0.1 | 10 | 261 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.125 | M55342X02 | 25 | 0.1 | 20 | 301 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | M55342X04 | 25 | 0.1 | 10 | 1.8 M | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | M55342X06 | 25 | 0.1 | 10 | 475 K | |
Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 0.25 | Through hole | 100 | 1 | 10 K | 100 M | |
Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 0.25 | Through hole | 100 | 1 | 100 | 1 G | |
Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 0.50 | Through hole | 100 | 1 | 10 K | 500 M | |
Enlarge | High Pulse Wirewound Resistor, Noise Suppressor | Resistors, Fixed | 0.50 | n/a | See datasheet | 10 | 1 K | 5 K | |
Enlarge | High Ohmic (up to 10 MΩ) / High Voltage (up to 3.5 kV) Metal Film Leaded Resistors | Resistors, Fixed | 0.25 | n/a | 200 | 1 | 100 K | 10 M | |
Enlarge | High Ohmic (up to 10 MΩ) / High Voltage (up to 3.5 kV) Metal Film Leaded Resistors | Resistors, Fixed | 0.5 | n/a | 200 | 1 | 100 K | 10 M | |
Enlarge | Professional Thin Film Chip Resistors | Resistors, Fixed | 0.100 | 0402 | 25 | 0.5 | 10 | 1 M | |
Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | Resistors, Fixed | 0.125 | 100 | 1 | 4.7 | 1 M | ||
Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | Resistors, Fixed | 0.25 | 100 | 1 | 1 | 10 M | ||
Enlarge | Professional Wide Terminal Thin Film Chip Resistors | Resistors, fixed | 0.3 | 0406 | 25 | 0.5 | 1 | 100 K | |
Enlarge | High Pulse Load Carbon Film MELF Resistors | Resistors, Fixed | 0.4 | 0204 | 2 | 10 | 100 K | ||
Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0204 | 25 | 0.5 | 0.22 | 10 M | |
Enlarge | High Temperature (230 °C) Zero Ohm Jumper SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.002 | 02016 | Zero Ohm Jumper | 20 m | |||
Enlarge | High Temperature (230 °C) Zero Ohm Jumper SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.004 | 0402 | Zero Ohm Jumper | 20 m | |||
Enlarge | High Temperature (230 °C) Zero Ohm Jumper SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.008 | 0603 | Zero Ohm Jumper | 20 m | |||
Enlarge | High Temperature (230 °C) Zero Ohm Jumper SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.015 | 0805 | Zero Ohm Jumper | 20 m | |||
Enlarge | High Temperature (230 °C) Zero Ohm Jumper SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.025 | 1206 | Zero Ohm Jumper | 25 m | |||
Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.040 | 0402 | 0.01 | 100 | 35 K | ||
Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 0.01 | 100 | 35 K | ||
Enlarge | High Precision Wraparound - Power Enhanced Thin Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 5 | 0.05 | 39 | 50 K | |
Enlarge | Thin Film 0202 Size Resistor on Alumina | Resistors, Fixed | 0.062 | 0202 | 50 | 1 | 10 | 10 K | |
Enlarge | Radio Frequency 20 GHz Thin Film Chip Resistors | Resistors, fixed | 0.075 | 0201 | 25 | 0.5 | 50 | 50 | |
Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.075 | 0201 | 25 | 0.1 | 22 | 40 K | |
Enlarge | High Temperature (230 °C) Zero Ohm Jumper SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.08 | 2010 | Zero Ohm Jumper | 25 m | |||
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | 0603 | 25 | 0.1 | 10 | 130 K | |
Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | 0402 | 100 | 0.5 | 1 | 25 M | |
Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | 0502 | 100 | 0.5 | 1 | 25 M | |
Enlarge | High Temperature (230 °C) Zero Ohm Jumper SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.1 | 2512 | Zero Ohm Jumper | 25 m |