Resistors, Fixed - 1 W to 5 W
Showing 1 to 50 of 388 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 1 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
Enlarge | Thick Film Chip Dividers, High Voltage | Resistors, Fixed | 1 | 2512 | 100 | 1 | 20 M | 20 G | |
Enlarge | Wirewound Resistors, Commercial Power, Current Sense, Low Value | Resistors, Fixed | 1 | n/a | See datasheet | 1 | 5 m | 30 m | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 1 | M55342/09 | 25 | 0.1 | 10 | 6.19 M | |
Enlarge | High Power Thin Film Wraparound Chip Resistor | Resistors, Fixed | 1 | 1206 | 25 | 0.1 | 10 | 30.1 K | |
Enlarge | High Power Thin Film Wraparound Chip Resistor | Resistors, Fixed | 2.5 | 2512 | 25 | 0.1 | 10 | 30.1 K | |
Enlarge | High Power Thin Film Wraparound Chip Resistor AEC-Q200 Qualified | Resistors, Fixed | 1 | 1206 | 25 | 0.1 | 12 | 30.1 K | |
Enlarge | Metal Foil Current Sense Resistors, 4-Terminal Low Value (Down to 0.001 Ω) | Resistors, Fixed | 1 | 0612 | See datasheet | 1 | 1 m | 10 m | |
Enlarge | High Power Thin Film Wraparound Chip Resistor AEC-Q200 Qualified | Resistors, Fixed | 2.5 | 2512 | 25 | 0.1 | 10 | 30.1 K | |
Enlarge | Power Metal Strip® Resistors, Wide Terminal, Low Inductance (< 1 nH), Surface-Mount | Resistors, Fixed | 1.0 | 0612 | See datasheet | 1 | 0.75 m | 5 m | |
Enlarge | Thin Film, High Power Back-Contact Resistor | Resistors, Fixed | 4 | 0202 | 500 | 5 | 1.8 | 25 | |
Enlarge | Thin Film, High Power Back-Contact Resistor | Resistors, Fixed | 4 | 0808 | 500 | 5 | 1.8 | 25 | |
Enlarge | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 1 | 25152515 | See datasheet | 0.5 | 0.1 | 2.77 K | |
Enlarge | Professional High Voltage Thin Film MELF Resistors | Resistors, fixed | 1.0 | 0207 | 50 | 1 | 340 K | 10 M | |
Enlarge | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 1 | n/a | 100 | 5 | 430 | 2 K | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 1.000 | 2010 | 100 | 0.5 | 0.1 | 100 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 1.000 | 1020 | 100 | 0.5 | 0.1 | 10 M | |
Enlarge | Molded Wirewound Power Resistors Axial Leads | Resistors, Fixed | 2 | 063 | 100 | 0.5 | 0.025 | 4 K | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 2.000 | 2512 | 100 | 0.5 | 0.1 | 100 M | |
Enlarge | High Voltage (Up to 3 kV) Thick Film Chip Resistors | Resistors, Fixed | 1 | 2512 | 100 | 1 | 100 K | 100 M | |
Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 1.0 | 0508 | See datasheet | 1 | 1 m | 4 m | |
Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 1.0 | 0612 | See datasheet | 1 | 5.1 m | 30 m | |
Enlarge | Power Metal Strip® Resistors, High Power, Surface-Mount, 4-Terminal | Resistors, Fixed | 1.0 | 0612 | See datasheet | 1 | 0.5 m | 5 m | |
Enlarge | Power Metal Strip® Resistors High Temperature (275 °C), High Power (1 W), Low Value (Down to 0.01 Ohm), Surface-Mount | Resistors, Fixed | 1.0 | 2010 | 75 | 0.5 | 0.01 | 0.50 | |
Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 2.0 | 0612 | See datasheet | 1 | 1 m | 5 m | |
Enlarge | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 2 | 45274527 | See datasheet | 0.5 | 0.1 | 4.92 K | |
Enlarge | Power Metal Strip® Resistors, Wide Terminal, Low Inductance (< 1 nH), Surface-Mount | Resistors, Fixed | 2.0 | 1020 | See datasheet | 0.5 | 1 m | 6 m | |
Enlarge | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 3 | 6927 | See datasheet | 0.5 | 0.1 | 8 K | |
Enlarge | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | Resistors, Fixed | 3.0 | 1216 | See datasheet | 1 | 1 m | 1 m | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0001 Ω), Surface-Mount | Resistors, Fixed | 3.0 | 3921 | See datasheet | 1 | 0.1 m | 4 m | |
Enlarge | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | Resistors, Fixed | 3.0 | 4026 | See datasheet | 1 | 0.2 m | 5 m | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0003 Ω), Surface-Mount | Resistors, Fixed | 3.0 | 2512 | See datasheet | 1 | 4 m | 4 m | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0003 Ω), Surface-Mount | Resistors, Fixed | 4.0 | 2512 | See datasheet | 1 | 3 m | 3 m | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (Down to 0.0005 Ω), Surface-Mount | Resistors, Fixed | 1.0 | 1206 | See datasheet | 0.5 | 0.5 m | 50 m | |
Enlarge | Power Metal Strip® Resistors, Improved Stability (0.25 % and 0.5 %), Low Value, Surface-Mount | Resistors, Fixed | 1.0 | 2512 | 75 | 0.5 | 0.01 | 0.1 | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (Down to 0.0005 Ω), Surface-Mount | Resistors, Fixed | 2.0 | 2010 | See datasheet | 0.5 | 1 m | 30 m | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (Down to 0.0005 Ω), Surface-Mount | Resistors, Fixed | 3.0 | 2512 | See datasheet | 0.5 | 0.5 m | 10 m | |
Enlarge | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (Down to 0.01 Ohm), Surface-Mount | Resistors, Fixed | 1.0 | 2512 | 75 | 0.5 | 0.01 | 0.50 | |
Enlarge | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (Down to 0.0001 Ω), Surface-Mount | Resistors, Fixed | 3.0 | 3921 | See datasheet | 1 | 0.2 m | 4 m | |
Enlarge | Power Metal Strip® Resistors, High Temperature (275 °C), High Power, Low Value, Surface Mount, 4-Terminal | Resistors, Fixed | 3.0 | 4026 | See datasheet | 1 | 0.3 m | 5 m | |
Enlarge | Power Metal Strip® Current Sense Resistors, Low Value (0.3 mΩ to 3 mΩ), Surface-Mount, High Power | Resistors, Fixed | 4.0 | 1206 | See datasheet | 1 | 1 m | 1 m | |
Enlarge | Power Metal Strip® Current Sense Resistors, Low Value (0.3 mΩ to 3 mΩ), Surface-Mount, High Power | Resistors, Fixed | 4.0 | 1206 | See datasheet | 1 | 2 m | 2 m | |
Enlarge | Power Metal Strip® Current Sense Resistors, Low Value (0.3 mΩ to 3 mΩ), Surface-Mount, High Power | Resistors, Fixed | 4.0 | 1206 | See datasheet | 1 | 3 m | 3 m | |
Enlarge | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 1 | n/a | 100 | 5 | 0.30 | 2 K | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 2010 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1.5 | 1218 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1.5 | 2512 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 1218 | 100 | 1 | 1 | 2.2 M | |
Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 2512 | 100 | 1 | 1 | 10 M | |
Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 1218 | 100 | 1 | 1 | 2.2 M |