Resistors, Fixed - Resistance tolerance <= 0.5
Showing 1 to 50 of 713 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Thin Film 0202 Size Resistor on Alumina | Resistors, Fixed | 0.035 | 0202 | 25 | 0.5 | 20 | 20 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342/01 | 25 | 0.1 | 20 | 150 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342/11 | 25 | 0.1 | 20 | 100 K | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.050 | 0502 | 100 | 0.5 | 0.1 | 25 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.125 | 0505 | 100 | 0.5 | 0.1 | 10 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.125 | 0603 | 100 | 0.5 | 0.1 | 25 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.200 | 0805 | 100 | 0.5 | 0.1 | 25 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.250 | 1005 | 100 | 0.5 | 0.1 | 50 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.250 | 1206 | 100 | 0.5 | 0.1 | 50 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.500 | 1505 | 100 | 0.5 | 0.1 | 75 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 1.000 | 2010 | 100 | 0.5 | 0.1 | 100 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 1.000 | 1020 | 100 | 0.5 | 0.1 | 10 M | |
Enlarge | Precision Thin Film MELF Resistors | Resistors, fixed | 0.2 | 0102 | 15 | 0.1 | 22 | 332 K | |
Enlarge | Molded Wirewound Power Resistors Axial Leads | Resistors, Fixed | 2 | 063 | 100 | 0.5 | 0.025 | 4 K | |
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 50 | 0.5 | 1 | 10 M | |
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0.10 | 0603 | 50 | 0.5 | 1 | 10 M | |
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0.125 | 0805 | 50 | 0.5 | 1 | 10 M | |
Enlarge | Green Thick Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 100 | 0.5 | 1 | 10 M | |
Enlarge | Green Thick Film Chip Resistors | Resistors, Fixed | 0.10 | 0603 | 100 | 0.5 | 1 | 10 M | |
Enlarge | Green Thick Film Chip Resistors | Resistors, Fixed | 0.125 | 0805 | 100 | 0.5 | 1 | 10 M | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.2 | 0402 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Precision Thin Film MELF Resistors | Resistors, fixed | 0.25 | 0204 | 15 | 0.1 | 10 | 5.11 M | |
Enlarge | Precision Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0207 | 15 | 0.1 | 15 | 10 M | |
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0.25 | 1206 | 50 | 0.5 | 1 | 10 M | |
Enlarge | Anti-Surge, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.2 | 0402 | 100 | 0.5 | 1 | 10 M | |
Enlarge | Green Thick Film Chip Resistors | Resistors, Fixed | 0.25 | 1206 | 100 | 0.5 | 1 | 10 M | |
Enlarge | Anti-Surge, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.25 | 0603 | 100 | 0.5 | 1 | 10 M | |
Enlarge | Power Metal Strip® Resistors, High Power, Surface-Mount, 4-Terminal | Resistors, Fixed | 0.25 | 1206 | 35 | 0.1 | 0.01 | 50 m | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.33 | 0603 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 0805 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 1210 | 50 | 0.5 | 1 | 10 M | |
Enlarge | Power Metal Strip® Resistors, High Power, Surface-Mount, 4-Terminal | Resistors, Fixed | 0.5 | 1206 | 35 | 0.1 | 0.01 | 50 m | |
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 2512 | 50 | 0.5 | 1 | 10 M | |
Enlarge | Anti-Surge, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 0805 | 100 | 0.5 | 1 | 10 M | |
Enlarge | Anti-Surge, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 1206 | 100 | 0.5 | 1 | 10 M | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 1206 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 1210 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 2010 | 50 | 0.5 | 1 | 10 M | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 2010 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 1218 | 50 | 0.5 | 1 | 2.2 M | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ω), Surface-Mount, 4-Terminal | Resistors, Fixed | 1.0 | 2512 | See datasheet | 0.1 | 0.5 m | 0.2 | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1.5 | 1218 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1.5 | 2512 | 100 | 0.5 | 1 | 1 M | |
Enlarge | Semi-Precision Thick Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 50 | 0.5 | 100 | 1 M | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | M55342/12 | 25 | 0.1 | 10 | 261 K | |
Enlarge | Semi-Precision Thick Film Chip Resistors | Resistors, Fixed | 0.10 | 0603 | 50 | 0.5 | 100 | 10 M | |
Enlarge | Semi-Precision Thick Film Chip Resistors | Resistors, Fixed | 0.125 | 0805 | 50 | 0.5 | 100 | 10 M | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.125 | M55342/02 | 25 | 0.1 | 20 | 301 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | M55342/04 | 25 | 0.1 | 10 | 1.69 M | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | M55342/06 | 25 | 0.1 | 10 | 475 K |