Resistors, Fixed - less than 0.01 Ω
Showing 1 to 50 of 226 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Wirewound Resistors, Commercial Power, Current Sense, Low Value | Resistors, Fixed | 1 | n/a | See datasheet | 1 | 5 m | 30 m | |
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1210 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2010 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2512 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Lead (Pb)-free Thick Film, Rectangular Commodity Chip Resistors | Resistors, Fixed | Zero Ohm Jumper | Zero Ohm Jumper | |||||
Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | Zero Ohm Jumper | Zero Ohm Jumper | |||||
Enlarge | Lead (Pb)-Free Commodity Thick Film Chip Resistors | Resistors, Fixed | Zero Ohm Jumper | Zero Ohm Jumper | |||||
Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 1210 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 2010 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 2512 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 1210 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 2010 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 2512 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Leaded Metal Film Resistors With Established Reliability | Resistors, Fixed | 0204 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Leaded Metal Film Resistors With Established Reliability | Resistors, Fixed | 0207 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0102 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0204 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0207 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Thin Film Mini-MELF Resistors | Resistors, fixed | 0204 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | High Temperature (230 °C) Zero Ohm Jumper SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.002 | 02016 | Zero Ohm Jumper | 20 m | |||
Enlarge | High Temperature (230 °C) Zero Ohm Jumper SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.004 | 0402 | Zero Ohm Jumper | 20 m | |||
Enlarge | High Temperature (230 °C) Zero Ohm Jumper SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.008 | 0603 | Zero Ohm Jumper | 20 m | |||
Enlarge | High Temperature (230 °C) Zero Ohm Jumper SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.015 | 0805 | Zero Ohm Jumper | 20 m | |||
Enlarge | High Temperature (230 °C) Zero Ohm Jumper SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.025 | 1206 | Zero Ohm Jumper | 25 m | |||
Enlarge | High Temperature (230 °C) Zero Ohm Jumper SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.08 | 2010 | Zero Ohm Jumper | 25 m | |||
Enlarge | High Temperature (230 °C) Zero Ohm Jumper SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.1 | 2512 | Zero Ohm Jumper | 25 m | |||
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 0.125 | 0805 | See datasheet | 0.5 | 5 m | 0.2 | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 0.25 | 1206 | See datasheet | 0.5 | 0.5 m | 0.2 | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 0.5 | 2010 | See datasheet | 0.5 | 1 m | 0.5 | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 1.0 | 2512 | See datasheet | 0.5 | 0.5 m | 0.5 | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 2.0 | 2816 | See datasheet | 0.5 | 2 m | 0.1 | |
Enlarge | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.25 | 0805 | 0.5 | 5 m | 0.2 | ||
Enlarge | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.5 | 1206 | 0.5 | 0.5 m | 0.2 | ||
Enlarge | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 1.0 | 2010 | 0.5 | 1 m | 0.5 | ||
Enlarge | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 2.0 | 2512 | 0.5 | 0.5 m | 40 m |