Resistors, Fixed - Sulfur resistant
Showing 1 to 50 of 328 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Leaded Metal Film Resistors With Established Reliability | Resistors, Fixed | 0204 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Leaded Metal Film Resistors With Established Reliability | Resistors, Fixed | 0207 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0102 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0204 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0207 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | 0402 | 25 | 0.1 | 20 | 50 K | |
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | 0502 | 25 | 0.1 | 20 | 66 K | |
Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | 0402 | 10 | 0.05 | 1.0 | 51.1 K | |
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 50 | 0.5 | 1 | 10 M | |
Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | 0502 | 10 | 0.05 | 1.5 | 65 K | |
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0.10 | 0603 | 50 | 0.5 | 1 | 10 M | |
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0.125 | 0805 | 50 | 0.5 | 1 | 10 M | |
Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | 0505 | 10 | 0.05 | 10 | 130 K | |
Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | 0603 | 10 | 0.05 | 1.5 | 130 K | |
Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | 0705 | 10 | 0.05 | 1.0 | 310 K | |
Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | 0805 | 10 | 0.05 | 1.0 | 310 K | |
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0.25 | 1206 | 50 | 0.5 | 1 | 10 M | |
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 1210 | 50 | 0.5 | 1 | 10 M | |
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 1218 | 50 | 0.5 | 1 | 2.2 M | |
Enlarge | Sulfur Resistant, Gold Terminated Thick Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant, Gold Terminated Thick Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant, Gold Terminated Thick Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0.1 | 0402 | 100 | 1 | 1 | 10 M | |
Enlarge | Sulfur Resistant, Gold Terminated Thick Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0.15 | 0603 | 100 | 1 | 1 | 10 M | |
Enlarge | Sulfur Resistant, Long Side Termination Thick Film Chip Resistors | Resistors, Fixed | 0406 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant, Long Side Termination Thick Film Chip Resistors | Resistors, Fixed | 0612 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant, Long Side Termination Thick Film Chip Resistors | Resistors, Fixed | 1020 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant, Long Side Termination Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant, Long Side Termination Thick Film Chip Resistors | Resistors, Fixed | 1225 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant, Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.2 | 0402 | 100 | 1 | 1 | 1 M | |
Enlarge | Sulfur Resistant, Long Side Termination Thick Film Chip Resistors | Resistors, Fixed | 0.25 | 0406 | 100 | 1 | 1 | 1 M | |
Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 0.25 | 0402 | See datasheet | 1 | 2.5 m | 50 m | |
Enlarge | Professional High Voltage Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0204 | 50 | 1 | 340 K | 10 M | |
Enlarge | Sulfur Resistant, Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.33 | 0603 | 100 | 1 | 1 | 1 M | |
Enlarge | Precision Automotive High Voltage Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0204 | 25 | 0.1 | 340 K | 5.11 M | |
Enlarge | Sulfur Resistant, Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 0805 | 100 | 1 | 1 | 1 M | |
Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 0.5 | 0508 | See datasheet | 1 | 5 m | 30 m | |
Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 0.5 | 0603 | See datasheet | 1 | 2 m | 40 m | |
Enlarge | Sulfur Resistant, Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 1206 | 100 | 1 | 1 | 1 M | |
Enlarge | Sulfur Resistant, Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 1210 | 100 | 1 | 1 | 1 M | |
Enlarge | Metal Foil Current Sense Resistors, 4-Terminal Low Value (Down to 0.001 Ω) | Resistors, Fixed | 1 | 0612 | See datasheet | 1 | 1 m | 10 m | |
Enlarge | Precision Automotive High Voltage Thin Film MELF Resistors | Resistors, fixed | 1.0 | 0207 | 25 | 0.1 | 340 K | 10 M | |
Enlarge | Professional High Voltage Thin Film MELF Resistors | Resistors, fixed | 1.0 | 0207 | 50 | 1 | 340 K | 10 M | |
Enlarge | Precision Thin Film MELF Resistors | Resistors, fixed | 0.2 | 0102 | 15 | 0.1 | 22 | 332 K | |
Enlarge | Precision Thin Film MELF Resistors | Resistors, fixed | 0.25 | 0204 | 15 | 0.1 | 10 | 5.11 M | |
Enlarge | Precision Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0207 | 15 | 0.1 | 15 | 10 M | |
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
Enlarge | Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 1210 | Zero Ohm Jumper | Zero Ohm Jumper |