Resistors, Fixed - 5 and better
Showing 1 to 50 of 380 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Wirewound Resistors, Commercial Power, Current Sense, Low Value | Resistors, Fixed | 1 | n/a | See datasheet | 1 | 5 m | 30 m | |
Enlarge | Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω) | Resistors, Fixed | 0.125 | 0402 | See datasheet | 1 | 3 m | 50 m | |
Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.210 | 0603 | 5 | 0.05 | 1 | 2 M | |
Enlarge | Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω) | Resistors, Fixed | 0.25 | 0603 | See datasheet | 1 | 5.1 m | 30 m | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 0.1 | 0603 | See datasheet | 0.5 | 0.01 | 0.1 | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 0.125 | 0805 | See datasheet | 0.5 | 5 m | 0.2 | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 0.9 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 1 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 1 | n/a | See datasheet | 1 | 0.10 | 6.37 K | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ω), Surface-Mount, 4-Terminal | Resistors, Fixed | 1.0 | 2512 | See datasheet | 0.1 | 0.5 m | 0.2 | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 2.5 | n/a | See datasheet | 5 | 0.10 | 5.1 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 3 | n/a | See datasheet | 5 | 0.10 | 5.1 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 3.5 | n/a | See datasheet | 5 | 0.10 | 6.8 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 4 | n/a | See datasheet | 5 | 0.10 | 6.8 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 4.7 | n/a | See datasheet | 5 | 0.10 | 10 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5 | n/a | See datasheet | 5 | 0.10 | 10 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5.8 | n/a | See datasheet | 5 | 0.10 | 15 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 7 | n/a | See datasheet | 5 | 0.10 | 15 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 8.4 | n/a | See datasheet | 5 | 0.22 | 27 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 10 | n/a | See datasheet | 5 | 0.22 | 27 K | |
Enlarge | High Pulse Wirewound Resistor, Noise Suppressor | Resistors, Fixed | 0.50 | n/a | See datasheet | 10 | 1 K | 5 K | |
Enlarge | High Pulse Wirewound Resistor, Noise Suppressor | Resistors, Fixed | 1 | n/a | See datasheet | 10 | 1 K | 5 K | |
Enlarge | High Precision Wraparound - Power Enhanced Thin Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 5 | 0.05 | 39 | 50 K | |
Enlarge | High Precision Wraparound - Power Enhanced Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0402 | 5 | 0.05 | 39 | 50 K | |
Enlarge | High Precision Wraparound - Power Enhanced Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0603 | 5 | 0.05 | 39 | 108 K | |
Enlarge | High Precision Wraparound - Power Enhanced Thin Film Chip Resistors | Resistors, Fixed | 0.200 | 0805 | 5 | 0.05 | 39 | 240 K | |
Enlarge | Ultra Precision Thin Film MELF Resistors | Resistors, fixed | 0.25 | 0204 | 5 | 0.02 | 10 | 332 K | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 0.25 | 1206 | See datasheet | 0.5 | 0.5 m | 0.2 | |
Enlarge | High Precision Wraparound - Power Enhanced Thin Film Chip Resistors | Resistors, Fixed | 0.320 | 0603 | 5 | 0.05 | 39 | 108 K | |
Enlarge | Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω) | Resistors, Fixed | 0.33 | 0603 | See datasheet | 1 | 1 m | 5 m | |
Enlarge | High Precision Wraparound - Power Enhanced Thin Film Chip Resistors | Resistors, Fixed | 0.330 | 1206 | 5 | 0.05 | 39 | 900 K | |
Enlarge | Ultra Precision Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0207 | 5 | 0.02 | 100 | 390 K | |
Enlarge | Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω) | Resistors, Fixed | 0.50 | 0805 | See datasheet | 1 | 1 m | 40 m | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 0.5 | 2010 | See datasheet | 0.5 | 1 m | 0.5 | |
Enlarge | High Precision Wraparound - Power Enhanced Thin Film Chip Resistors | Resistors, Fixed | 0.500 | 0805 | 5 | 0.05 | 39 | 240 K | |
Enlarge | High Precision Wraparound - Power Enhanced Thin Film Chip Resistors | Resistors, Fixed | 0.660 | 1206 | 5 | 0.05 | 39 | 900 K | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 1.0 | 2512 | See datasheet | 0.5 | 0.5 m | 0.5 | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 2.0 | 2816 | See datasheet | 0.5 | 2 m | 0.1 | |
Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 3 | n/a | See datasheet | 1 | 0.10 | 12 K | |
Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 4 | n/a | See datasheet | 1 | 0.10 | 40.3 K | |
Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 5 | n/a | See datasheet | 1 | 0.10 | 58.5 K | |
Enlarge | Power Metal Strip® Resistors, High Power (7 W), Low Value (Down to 0.001 Ω), Surface Mount | Resistors, Fixed | 6 | 2818 | See datasheet | 0.5 | 0.101 | 0.2 | |
Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 7 | n/a | See datasheet | 1 | 0.10 | 92 K | |
Enlarge | Power Metal Strip® Resistors, High Power (7 W), Low Value (Down to 0.001 Ω), Surface Mount | Resistors, Fixed | 7 | 2818 | See datasheet | 0.5 | 1 m | 0.1 | |
Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 10 | n/a | See datasheet | 1 | 0.10 | 92 K | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.040 | 0402 | 5 | 0.01 | 10 | 1 M | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.050 | 0505 | 5 | 0.01 | 10 | 4 M | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.063 | 0402 | 5 | 0.01 | 10 | 1 M | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.100 | 0603 | 5 | 0.01 | 10 | 3.2 M | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.125 | 0505 | 5 | 0.01 | 10 | 4 M |