Resistors, Fixed - Through hole
Showing 1 to 50 of 793 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 0.9 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 1 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
Enlarge | Wirewound Resistors, Commercial Power, Current Sense, Low Value | Resistors, Fixed | 1 | n/a | See datasheet | 1 | 5 m | 30 m | |
Enlarge | Wirewound Resistors, Precision Power, Low Value, Military, MIL-PRF-49465 Qualified, Type RLV, Axial Lead | Resistors, Fixed | 5 | n/a | 50 | 1 | 0.01 | 0.5 | |
Enlarge | Standard Metal Film Leaded Resistors | Resistors, Fixed | 0.4 | 0207 | 100 | 1 | 0.22 | 10 M | |
Enlarge | Standard Metal Film Leaded Resistors | Resistors, Fixed | 0.5 | 0204 | 100 | 1 | 5.1 | 3 M | |
Enlarge | Standard Metal Film Leaded Resistors | Resistors, Fixed | 0.5 | 0207 | 100 | 1 | 0.22 | 10 M | |
Enlarge | Metal Foil Current Sense Resistors, 4-Terminal Low Value (Down to 0.001 Ω) | Resistors, Fixed | 1 | 0612 | See datasheet | 1 | 1 m | 10 m | |
Enlarge | Power Metal Strip® Shunt Resistor With Two Sense Pins and Sn Plated Terminals, Very Low Value (50 µΩ, 100 µΩ, 125 µΩ, and 250 µΩ) | Resistors, Fixed | 36 | 8518 | See datasheet | 5 | 50 µ | 1 m | |
Enlarge | Power Metal Strip® Shunt Resistor With Three Sense Pins, Sn Plated Terminals, Very Low Value (50 µΩ, 100 µΩ, and 125 µΩ) | Resistors, Fixed | 36 | 8518 | See datasheet | 5 | 50 µ | 1 m | |
Enlarge | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 0.9 | n/a | 100 | 5 | 0.30 | 2 K | |
Enlarge | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 1 | n/a | 100 | 5 | 0.30 | 2 K | |
Enlarge | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 1.8 | n/a | 100 | 5 | 0.10 | 4.3 K | |
Enlarge | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 0.9 | n/a | 100 | 5 | 430 | 2 K | |
Enlarge | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 1 | n/a | 100 | 5 | 430 | 2 K | |
Enlarge | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 1.8 | n/a | 100 | 5 | 180 | 4.3 K | |
Enlarge | Molded Wirewound Power Resistors Axial Leads | Resistors, Fixed | 2 | 063 | 100 | 0.5 | 0.025 | 4 K | |
Enlarge | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 2 | n/a | 100 | 5 | 0.10 | 4.3 K | |
Enlarge | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 2.7 | n/a | 100 | 5 | 0.10 | 3.3 K | |
Enlarge | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 3 | n/a | 100 | 5 | 0.10 | 3.3 K | |
Enlarge | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 3.5 | n/a | 100 | 5 | 0.47 | 3.9 K | |
Enlarge | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 4 | n/a | 100 | 5 | 0.47 | 3.9 K | |
Enlarge | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 4.4 | n/a | 100 | 5 | 0.62 | 5.6 K | |
Enlarge | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5 | n/a | 100 | 5 | 0.62 | 5.6 K | |
Enlarge | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5.3 | n/a | 100 | 5 | 0.15 | 10 K | |
Enlarge | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 6 | n/a | 100 | 5 | 0.15 | 10 K | |
Enlarge | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 6.3 | n/a | 100 | 5 | 10 | 3.9 K | |
Enlarge | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 7 | n/a | 100 | 5 | 10 | 3.9 K | |
Enlarge | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 2 | n/a | 100 | 5 | 180 | 4.3 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 2.5 | n/a | See datasheet | 5 | 0.10 | 5.1 K | |
Enlarge | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 2.7 | n/a | 100 | 5 | 62 | 3.3 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 3 | n/a | See datasheet | 5 | 0.10 | 5.1 K | |
Enlarge | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 3 | n/a | 100 | 5 | 62 | 3.3 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 3.5 | n/a | See datasheet | 5 | 0.10 | 6.8 K | |
Enlarge | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 3.5 | n/a | 100 | 5 | 27 | 3.9 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 4 | n/a | See datasheet | 5 | 0.10 | 6.8 K | |
Enlarge | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 4 | n/a | 100 | 5 | 27 | 3.9 K | |
Enlarge | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 4.4 | n/a | 100 | 5 | 15 | 5.6 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 4.7 | n/a | See datasheet | 5 | 0.10 | 10 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5 | n/a | See datasheet | 5 | 0.10 | 10 K | |
Enlarge | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5 | n/a | 100 | 5 | 15 | 5.6 K | |
Enlarge | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5.3 | n/a | 100 | 5 | 4.7 | 10 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5.8 | n/a | See datasheet | 5 | 0.10 | 15 K | |
Enlarge | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 6 | n/a | 100 | 5 | 4.7 | 10 K | |
Enlarge | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 6.3 | n/a | 100 | 5 | 10 | 3.9 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 7 | n/a | See datasheet | 5 | 0.10 | 15 K | |
Enlarge | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 7 | n/a | 100 | 5 | 10 | 3.9 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 8.4 | n/a | See datasheet | 5 | 0.22 | 27 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 10 | n/a | See datasheet | 5 | 0.22 | 27 K | |
Enlarge | Axial Cemented Fusible Leaded Wirewound Safety Resistors | Resistors, Fixed | 1 | n/a | 200 | 5 | 1 | 100 |