Resistors, Fixed - Wirewound
Showing 1 to 50 of 849 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Technology ▲▼ | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case (EIA & Mil) ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|
Enlarge | Wirewound | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 0.9 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
Enlarge | Wirewound | Wirewound Resistors, Commercial Power, Current Sense, Low Value | Resistors, Fixed | 1 | n/a | See datasheet | 1 | 5 m | 30 m | |
Enlarge | Wirewound | Wirewound Resistors, Precision Power, Low Value, Military, MIL-PRF-49465 Qualified, Type RLV, Axial Lead | Resistors, Fixed | 5 | n/a | 50 | 1 | 0.01 | 0.5 | |
Enlarge | Wirewound | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 0.5 | 2012 | See datasheet | 0.5 | 0.1 | 4.99 | |
Enlarge | Wirewound | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 0.9 | n/a | 100 | 5 | 430 | 2 K | |
Enlarge | Wirewound | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 1 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
Enlarge | Wirewound | Molded Wirewound Power Resistors Axial Leads | Resistors, Fixed | 2 | 063 | 100 | 0.5 | 0.025 | 4 K | |
Enlarge | Wirewound | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 2.5 | n/a | See datasheet | 5 | 0.10 | 5.1 K | |
Enlarge | Wirewound | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 3 | n/a | See datasheet | 5 | 0.10 | 5.1 K | |
Enlarge | Wirewound | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 3.5 | n/a | See datasheet | 5 | 0.10 | 6.8 K | |
Enlarge | Wirewound | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 4 | n/a | See datasheet | 5 | 0.10 | 6.8 K | |
Enlarge | Wirewound | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 4.7 | n/a | See datasheet | 5 | 0.10 | 10 K | |
Enlarge | Wirewound | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5 | n/a | See datasheet | 5 | 0.10 | 10 K | |
Enlarge | Wirewound | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5.8 | n/a | See datasheet | 5 | 0.10 | 15 K | |
Enlarge | Wirewound | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 7 | n/a | See datasheet | 5 | 0.10 | 15 K | |
Enlarge | Wirewound | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 8.4 | n/a | See datasheet | 5 | 0.22 | 27 K | |
Enlarge | Wirewound | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 10 | n/a | See datasheet | 5 | 0.22 | 27 K | |
Enlarge | Wirewound | Axial Cemented Fusible Leaded Wirewound Safety Resistors | Resistors, Fixed | 1 | n/a | 200 | 5 | 1 | 100 | |
Enlarge | Wirewound | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 1 | 25152515 | See datasheet | 0.5 | 0.1 | 2.77 K | |
Enlarge | Wirewound | Axial Cemented Fusible Leaded Wirewound Safety Resistors | Resistors, Fixed | 1.1 | n/a | 200 | 5 | 1 | 100 | |
Enlarge | Wirewound | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 1 | n/a | See datasheet | 1 | 0.10 | 6.37 K | |
Enlarge | Wirewound | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 2 | 45274527 | See datasheet | 0.5 | 0.1 | 4.92 K | |
Enlarge | Wirewound | Axial Cemented Fusible Leaded Wirewound Safety Resistors | Resistors, Fixed | 2.7 | n/a | 200 | 5 | 1 | 100 | |
Enlarge | Wirewound | Axial Cemented Fusible Leaded Wirewound Safety Resistors | Resistors, Fixed | 3 | n/a | 200 | 5 | 1 | 100 | |
Enlarge | Wirewound | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 3 | 6927 | See datasheet | 0.5 | 0.1 | 8 K | |
Enlarge | Wirewound | Axial Cemented Fusible Leaded Wirewound Safety Resistors | Resistors, Fixed | 4.5 | n/a | 200 | 5 | 1 | 100 | |
Enlarge | Wirewound | Axial Cemented Fusible Leaded Wirewound Safety Resistors | Resistors, Fixed | 5 | n/a | 200 | 5 | 1 | 100 | |
Enlarge | Wirewound | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 50 | n/a | See datasheet | 5 | 0.13 | 12 | |
Enlarge | Wirewound | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 80 | n/a | See datasheet | 5 | 0.13 | 12 | |
Enlarge | Wirewound | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 90 | n/a | See datasheet | 5 | 0.10 | 12 | |
Enlarge | Wirewound | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 100 | n/a | See datasheet | 5 | 0.27 | 22 | |
Enlarge | Wirewound | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 120 | n/a | See datasheet | 5 | 0.15 | 16 | |
Enlarge | Wirewound | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 150 | n/a | See datasheet | 5 | 0.10 | 24 | |
Enlarge | Wirewound | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 160 | n/a | See datasheet | 5 | 0.27 | 22 | |
Enlarge | Wirewound | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 180 | n/a | See datasheet | 5 | 0.10 | 22 | |
Enlarge | Wirewound | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 200 | n/a | See datasheet | 5 | 0.15 | 27 | |
Enlarge | Wirewound | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 250 | n/a | See datasheet | 5 | 0.20 | 36 | |
Enlarge | Wirewound | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 300 | n/a | See datasheet | 5 | 0.10 | 27 | |
Enlarge | Wirewound | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 350 | n/a | See datasheet | 5 | 0.39 | 56 | |
Enlarge | Wirewound | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 375 | n/a | See datasheet | 5 | 0.30 | 36 | |
Enlarge | Wirewound | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 450 | n/a | See datasheet | 5 | 0.39 | 56 | |
Enlarge | Wirewound | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 550 | n/a | See datasheet | 5 | 0.75 | 75 | |
Enlarge | Wirewound | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 700 | n/a | See datasheet | 5 | 0.91 | 75 | |
Enlarge | Wirewound | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 750 | n/a | See datasheet | 5 | 0.75 | 75 | |
Enlarge | Wirewound | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 1000 | n/a | See datasheet | 5 | 0.91 | 75 | |
Enlarge | Wirewound | High Pulse Wirewound Resistor, Noise Suppressor | Resistors, Fixed | 0.50 | n/a | See datasheet | 10 | 1 K | 5 K | |
Enlarge | Wirewound | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 0.9 | n/a | 100 | 5 | 0.30 | 2 K | |
Enlarge | Wirewound | High Pulse Wirewound Resistor, Noise Suppressor | Resistors, Fixed | 1 | n/a | See datasheet | 10 | 1 K | 5 K | |
Enlarge | Wirewound | Precision Surface Mount Resistors Wirewound Technology | Resistors, Fixed | 1 | 25 | 5 | 0.04 | 2.2 K | ||
Enlarge | Wirewound | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 1 | n/a | 100 | 5 | 430 | 2 K |