Temperature - PTC Temperature Sensors RTD
Showing 1 to 5 of 5 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Resistance at Tref. (min.) (Ω) ▲▼ | Resistance at Tref. (max.) (Ω) ▲▼ | Tref. (°C) ▲▼ | Tolerance at Tref.(min.) (°C) ▲▼ | Tolerance at Tref.(min.) (%) ▲▼ | Typical TCR (ppm/°C) (ppm/°C) ▲▼ | Operating Temperature (min.) (°C) ▲▼ | Operating Temperature (max.) (°C) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|
Enlarge | Temperature Dependent Platinum Thin Film Chip Resistor (RTD) | 100 | 1000 | 0 | 0.3 | 3850 | -55 | 175 | ||
Enlarge | Temperature Dependent Platinum Thin Film Chip Resistor (RTD) | 100 | 1000 | 0 | 0.3 | 3850 | -55 | 175 | ||
Enlarge | Temperature Dependent Platinum Thin Film Chip Resistor (RTD) | 100 | 1000 | 0 | 0.3 | 3850 | -55 | 155 | ||
Enlarge | SMD PTC - Nickel Thin Film Linear Thermistors | 100 | 10K | 25 | 0.5 | 4110 | -55 | 150 | ||
Enlarge | Radial Leaded PTC - Nickel Thin Film Linear Thermistors | 100 | 5K | 25 | 1 | 4110 | -55 | 150 |